MAX3188E

PRODUCTION

±15kV ESD-Protected, 1Mbps, 1µA RS-232 Transmitters in SOT23-6

Industry's First ±15kV ESD-Protected RS-232 Transmitters in a SOT Package

Part Models
4
1ku List Price
Starting From $1.10
Viewing:

Part Details

  • Small 6-Pin SOT23 Package
  • ESD-Protected RS-232 Output
    • ±15kV per Human Body Model
    • ±8kV per IEC 1000-4-2, Contact Discharge
    • ±15kV per IEC 1000-4-2, Air-Gap Discharge
  • 150µA Operating Supply Current
  • Shutdown Reduces Supply Current to 1µA
  • Guaranteed Data Rate
    • 1Mbps (MAX3189E)
    • 250kbps (MAX3188E)
  • Three-State RS-232 Transmitter Output
  • No External Components
MAX3188E
±15kV ESD-Protected, 1Mbps, 1µA RS-232 Transmitters in SOT23-6
MAX3188E, MAX3189E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX3183 +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3188 1Mbps, 1µA RS-232 Transmitters in SOT23-6
MAX3189 1Mbps, 1µA RS-232 Transmitters in SOT23-6
RS-232 and RS-562 8
MAX3180 PRODUCTION +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3180E PRODUCTION ±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3181 PRODUCTION +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3181E PRODUCTION ±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3182 PRODUCTION +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3182E PRODUCTION ±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3183E PRODUCTION ±15kV ESD-Protected, 0.5µA, +3V to +5.5V, 1.5Mbps RS-232 Receivers in SOT23-5
MAX3190 PRODUCTION ±15kV ESD-Protected, 460kbps, RS-232 Transmitters in SOT23-6
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max3188e yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed