MAX3170

PRODUCTION

+3.3V, Multiprotocol, 3 Tx/3 Rx, Software-Selectable Clock/Data Transceiver

Industry's First +3.3V Multiprotocol Transceiver Intended for Use with Control Signals

Part Models
2
1ku List Price
Starting From $8.29

Part Details

  • Industry's First +3.3V Single-Supply Transceiver
  • 3V/5V Logic-Compatible I/O
  • Certified TBR-1 and TBR-2 Compliant (NET1 and NET2)—Pending Completion
  • Supports V.28 (RS-232), V.11 (RS-449/V.36, EIA530, EIA530-A, X.21), and V.35 Protocols
  • Software-Selectable DTE/DCE
  • Complete DTE/DCE Port with MAX3171/MAX3173 and MAX3172/MAX3174
  • True Fail-Safe Receiver Operation
  • Available in Small 28-Pin SSOP Package
  • 10Mbps Operation (V.11/V.35)
  • Requires Only Four Tiny Surface-Mount Capacitors
  • All Transmitter Outputs Are Fault Protected to ±15V to Survive Cable Miswiring
MAX3170
+3.3V, Multiprotocol, 3 Tx/3 Rx, Software-Selectable Clock/Data Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multiprotocol Transceivers 2
MAX3172 PRODUCTION +3.3V Multiprotocol Software-Selectable Cable Terminators and Transceivers
MAX3174 PRODUCTION +3.3V Multiprotocol Software-Selectable Cable Terminators and Transceivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX3170EVKIT

Evaluation Kit for the MAX3170, MAX3171, MAX3172

Features and Benefits

  • Industry’s First Single +3.3V Supply Multiprotocol Chipset
  • Industry’s First Multiprotocol Chipset with True Failsafe Receivers
  • Programmable Transceiver Supports
    • V.28 (RS-232)
    • V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21)
    • V.35
  • Certified TBR-1 and TBR-2 Compliant
  • Certified NET1 and NET2 Compliant
  • Programmable Cable Termination (MAX3172)
  • Receiver Control Line Deglitching
  • Fully Assembled and Tested

Product Details

The MAX3170 evaluation kit (EV kit) combines Maxim’s multiprotocol clock/data transceiver (MAX3170), control transceiver (MAX3171), and cable terminator (MAX3172) chips. This chipset forms a complete software-selectable data terminal equipment (DTE) or data communications equipment (DCE) interface port.

The MAX3170, MAX3171, and MAX3172 chipset supports V.28 (RS-232), V.11 (RS-449/V.36, EIA-530, EIA-530A, X.21), and V.35 protocols. Compliance for NET1, NET2, TBR-1, and TBR-2 has been certified by TUV Telecom Services, Inc. Internal charge pumps allow this kit to operate from a single +3.3V supply.

The MAX3170 EV kit was designed to take advantage of the chipset’s flow-through pinout. This kit includes a 40-pin header (logic signals), a female DB25 connector (protocol signals), three SMA connectors (high-speed logic signals), and scope probe connectors for measuring the high-speed data signals (logic and protocol signals).

MAX3170EVKIT
Evaluation Kit for the MAX3170, MAX3171, MAX3172

Latest Discussions

Recently Viewed