MAX3131

PRODUCTION

3V to 5.5V, IrDA Infrared Transceiver with Integrated RS-232 Interface

Part Models
1
1ku List Price
Starting From $10.26
Viewing:

Part Details

  • Integrated RS-232 and IrDA in Single 28-Pin SSOP Package
  • 370µA Supply Current
  • IrDA 1.2 Compatible: 2.4kbps to 115kbps Data Rate
  • On-Board IR Encoder/Decoder Allows Use of Non-IrDA UARTs
  • +3.0V to +5.5V Single-Supply Operation
  • Meet EIA/TIA-232 Specifications Down to +3V
  • 200mA, High-Current Infrared LED Drive
  • 1µA Low-Power Shutdown with RS-232 Receivers Active
MAX3131
3V to 5.5V, IrDA Infrared Transceiver with Integrated RS-232 Interface
MAX3130, MAX3131: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max3131 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed