MAX3108

PRODUCTION

SPI/I²C UART with 128-Word FIFOs in WLP

Industry's Smallest SPI/I²C UART Increases System Flexibility

Part Models
2
1ku List Price
Starting From $6.54

Part Details

  • 24Mbps (max) Baud Rate
  • Integrated PLL and Divider
  • 1.71V to 3.6V Supply Range
  • High-Resolution Programmable Baud Rate
  • SPI Up to 26MHz Clock Rate
  • Fast Mode Plus I²C Up to 1MHz
  • Automatic Active-Low RTS and Active-Low CTS Hardware Flow Control
  • Automatic XON/XOFF Software Flow Control
  • Special Character Detection
  • 9-Bit Multidrop Mode Data Filtering
  • SIR- and MIR-Compliant IrDASM Encoder/Decoder
  • Flexible Logic Levels on the Controller and Transceiver Interfaces
  • Four Flexible GPIOs
  • Line Noise Indication
  • Shutdown and Auto-Sleep Modes
  • Low 35µA (max) VCC Shutdown Current
  • Register Compatible with the MAX3107
  • Tiny, 25-Bump WLP Package (2.1mm × 2.1mm)
MAX3108
SPI/I²C UART with 128-Word FIFOs in WLP
Ask a Question

Documentation

Learn More

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
UARTs 2
MAX3107 PRODUCTION SPI/I²C UART with 128-Word FIFOs
MAX14830 PRODUCTION Quad Serial UART with 128-Word FIFOs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed