MAX3051

PRODUCTION

+3.3V, 1Mbps, Low-Supply-Current CAN Transceiver

Part Models
4
1ku List Price
Starting From $1.87

Part Details

  • Use 3V Microcontroller with Same LDO
    • Low +3.3V Single-Supply Operation
  • Common Mode Range Exceeds the ISO11898 Standard (-2V to +7V)
    • Wide -7V to +12V Common-Mode Range
  • Uses Minimal Board Space
    • SOT23 Package
  • Flexible Operation Optimizes Performance and Power Consumption for Reduced Thermal Dissipation
    • Four Operating Modes
    • High-Speed Operation Up to 1Mbps
    • Slope-Control Mode to Reduce EMI (Up to 500kbps)
    • Standby Mode
    • Low-Current Shutdown Mode
  • Robust Protection Increases System Reliability
    • ±12kV Human Body Model ESD Protection
    • Thermal Shutdown
    • Current Limiting
MAX3051
+3.3V, 1Mbps, Low-Supply-Current CAN Transceiver
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed