MAX30009

PRODUCTION

Low-Power, High-Performance Bioimpedance Analog Front-End

Bioimpedance (BIOZ) Analog Front-End Solution to Measure a Range of Physiological Conditions in Wearable Applications.

Part Models
2
1ku List Price
Starting From $5.63

Part Details

  • BIOZ
    • Complete High-Performance BioZ AFE
    • Simultaneous I and Q Measurement Capability
    • Four-Electrode (Tetrapolar) and Two-Electrode (Bipolar) Configurations
    • Ultra-Low Power Operation
      • 250 µW at 1.8V AVDD
    • High-Resolution, 20-Bit Sigma Delta Analog-to-Digital Converters (ADCs)
    • Wide Range of Sample Rates from 16sps to 4ksps
    • Flexible and Programmable Input/Output MUX
    • Low-Noise, High-Resolution Receive Channel
      • 17 Bits Effective Resolution with 1.1ΩVP-P Noise
    • High Input Impedance > 1GΩ for Extremely Low Common to Differential-Mode Conversion
    • Programmable Sine-Wave Stimulus
    • Low Frequency, Low Current Options for Galvanic Skin Response (GSR)/Electrodermal Activity (EDA) Starting from 16Hz and 16nARMS
    • Wide Range of Bioelectrical Impedance Analysis/Spectroscopy (BIA/BIS) Frequencies from 1kHz to 806kHz
    • High Currents at High Frequencies for Impedance Cardiography (ICG) Applications (e.g.,1.28mARMS at 100kHz) with Lockout for Lower Frequencies for Conformance with 60601-1
    • High Input AC Dynamic Range of >1000mVP-P
    • 4-Pin In-Situ Calibration Port (4-Wire Precision Resistor) Enables High-Quality Absolute Impedance Measurements
    • DC Leads-Off Detect Capability
    • Ultra-Low Power Lead-On Detection with Interrupt for System Wake-Up
      • Lead-On Detect Current: 0.7µA (typ)
  • SYSTEM
    • Shutdown Current of 0.6µA (Typ)
    • 256 Word FIFO
    • Flexible PLL-Based Timing Subsystem with Internal or External Clock Source
    • PLL can be Synchronized with Adjacent Biosensor AFEs (such as the MAX86176 Photoplethsymography (PPG)/Electrocardiography (ECG) AFE)
    • Configurable Interrupts Reduce µC Wake-Up Time and Save Power
    • High-Speed Serial Peripheral Interface (SPI) and I2C Digital Interface
MAX30009
Low-Power, High-Performance Bioimpedance Analog Front-End
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Biopotential Sensors 2
MAX30001 PRODUCTION Ultra-Low-Power, Single-Channel Integrated Biopotential (ECG, R-to-R, and Pace Detection) and Bioimpedance (BioZ) AFE
MAX86178 PRODUCTION Ultra-Low-Power, Clinical-Grade Vital-Sign AFE
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1


Evaluation Kits

eval board
MAX30009EVKIT

Evaluation Kit for the MAX30009

Features and Benefits

  • Convenient Platform to Evaluate the MAX30009
  • Many Easy-to-Reach Test Points
  • Real-time Monitoring and Plotting
  • Data Logging Capabilities
  • Bluetooth® LE
  • Windows® 10 Compatible GUI software

Product Details

The MAX30009EVKIT# evaluation kit (EV kit) provides a platform to evaluate the functionality and features of the MAX30009 Low-Power, High-Performance Bioimpedance (BioZ) Analog Front End. The EV kit allows for flexible hardware and software configurations to help the user quickly learn how to configure and optimize the MAX30009 for their applications.

The MAX30009 is a complete Bioimpedance (BioZ) analog front-end solution for wearable applications. It offers high performance for fitness, wellness, and clinical applications and ultra-low power for long battery life. The BioZ receive channel has ESD protection, EMI filtering, internal lead biasing, DC leads off detection, DRVN lead-off detection, and ultra-low power lead-on detection during standby mode. The BioZ receive channel also has high input impedance, low noise, high CMRR, programmable gain, various low-pass, and high-pass filter options, and two high-resolution analog to digital converters for simultaneous I and Q acquisition.

The MAX30009EVKIT# EV kit consists of two boards. MAXSENSORBLE_EVKIT_B is the microcontroller (MCU) board while MAX30009_EVKIT_B is the sensor board containing the MAX30009. The EV kit is powered by a LiPo battery, which is recharged through a USB-C cable. The EV Sys communicates with MAX30009GUI (should be installed in the user system) via Bluetooth® (WIN BLE).The EV kit contains the latest firmware but comes with the programming circuit board MAXDAP-TYPE-C in case a firmware change is needed.

 

Applications

  • Wearable Fitness, Wellness, and Medical Devices
  • Multifrequency Body Composition Analyzers
  • Non-Invasive Hemodynamic Monitors
  • Automatic External Defibrillators
  • Optimized Performance to Accurately Detect:
  • Respiration Rate
  • Galvanic Skin Response/Electrodermal Activity
  • Bioimpedance Spectroscopy
  • Body Composition and Fluid Analysis
  • Impedance Cardiography and Plethysmography

MAX30009EVKIT
Evaluation Kit for the MAX30009

Latest Discussions

Recently Viewed