MAX2880

PRODUCTION

250MHz to 12.4GHz, High-Performance, Fractional/Integer-N PLL

High-Frequency PLL Breaks New Performance Barriers

Part Models
2
1ku List Price
Starting From $7.29

Part Details

  • Integer and Fractional-N Modes
  • 250MHz to 12.4GHz Broadband RF Input
  • Normalized In-Band Noise Floor
    • -229dBc/Hz in Integer Mode
    • -227dBc/Hz in Fractional Mode
  • -10dBm to +5dBm Wide Input Sensitivity
  • Low-Noise Phase Frequency Detector
    • 125MHz in Fractional Mode
    • 140MHz in Integer Mode
  • Reference Frequency Up to 210MHz
  • Operates from +2.8V to +3.6V Supply
  • Cycle Slip Reduction and Fast Lock
  • Software and Hardware Shutdown
  • Software Lock Detect
  • On-Chip Temperature Sensor
  • Compatible with +1.8V Control Logic
  • Phase Adjustment
MAX2880
250MHz to 12.4GHz, High-Performance, Fractional/Integer-N PLL
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2880EVKIT

Evaluation Kit for the MAX2880

Features and Benefits

  • Easy Evaluation of the MAX2880
  • All Critical Peripheral Components Included
  • PC-Based Control Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX2880 evaluation kit (EV kit) facilitates the evaluation of the MAX2880 wide-band phase-locked loop (PLL). It is a fully assembled and tested frequency synthesizer consisting of the IC, 5840MHz to 6040MHz external VCO, 50MHz TCXO, passive-loop filter, and low-dropout regulators.
A software application, running on a PC with Windows XP® or later Windows® operating system, simplifies the control of the IC in various operating modes and features.

Applications

  • Microwave Point-to-Point Systems
  • RF DAC and ADC Clocks
  • Satellite Communications
  • Test and Measurement
  • Wireless Infrastructure

MAX2880EVKIT
Evaluation Kit for the MAX2880

Latest Discussions

No discussions on MAX2880 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed