MAX2754

PRODUCTION

1.2GHz VCO with Linear Modulation Input

Part Models
2
1ku List Price
Starting From $3.80

Part Details

  • Fully Monolithic VCO Construction with On-Chip Inductor and Varactor Tuning Elements
  • Guaranteed 1145MHz to 1250MHz Tuning Range to Support 1/2 LO Applications
  • Modulation Linearity Within ±4%
  • Precise Modulation Gain (-500kHz/V)
  • Low Phase Noise (-137dBc/Hz at 4MHz offset)
  • +2.7V to +5.5V Single-Supply Operation
  • Low-Current Shutdown Mode
  • Miniature 8-Pin µMAX Package
MAX2754
1.2GHz VCO with Linear Modulation Input
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2754EVKIT

Evaluation Kit for the MAX2754

Features and Benefits

  • Easy Evaluation of MAX2754
  • +2.7V to +5.5V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2754 evaluation kit (EV kit) simplifies evaluation of the MAX2754 VCO. This kit enables testing of the device’s RF performance and requires no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

Applications

  • 2.4GHz Cordless Phones
  • 2.4GHz Wireless Data Radios
  • Bluetooth®
  • HomeRF WLAN

MAX2754EVKIT
Evaluation Kit for the MAX2754

Latest Discussions

No discussions on MAX2754 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed