MAX2751

PRODUCTION

2.4GHz Monolithic Voltage-Controlled Oscillators

SiGe Monolithic VCOs Replace Modules in 2.4GHz ISM Applications

Part Models
2
1ku List Price
Starting From $1.78

Part Details

  • Guaranteed Frequency Tuning Range
    • MAX2750: 2400MHz to 2500MHz (Zero IF)
    • MAX2751: 2120MHz to 2260MHz (240MHz to 280MHz IF)
    • MAX2752: 2025MHz to 2165MHz (335MHz to 375MHz IF)
  • On-Chip Tank Circuit
  • Internally Matched Output Buffer Amplifier
  • Low-Current Shutdown Mode
  • +2.7V to +5.5V Supply Voltage Range
  • Miniature 8-Pin µMAX Package
MAX2751
2.4GHz Monolithic Voltage-Controlled Oscillators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
VCOs with Single Output 9
MAX2620 PRODUCTION 10MHz to 1050MHz Integrated RF Oscillator with Buffered Outputs
MAX2622 PRODUCTION Monolithic Voltage Controlled Oscillators
MAX2623 PRODUCTION Monolithic Voltage Controlled Oscillators
MAX2624 PRODUCTION Monolithic Voltage Controlled Oscillators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2752EVKIT

Evaluation Kit for the MAX2750, MAX2751, MAX2752

Features and Benefits

  • Easy Evaluation of MAX2750/MAX2751/MAX2752
  • +2.7V to +5.5V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2750/MAX2751/MAX2752 evaluation kits (EV kits) simplify evaluation of the MAX2750/MAX2751/ MAX2752 VCOs. These kits enable testing of the devices' RF performance and require no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

MAX2750EVKIT

Evaluation Kit for the MAX2750, MAX2751, MAX2752

Features and Benefits

  • Easy Evaluation of MAX2750/MAX2751/MAX2752
  • +2.7V to +5.5V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2750/MAX2751/MAX2752 evaluation kits (EV kits) simplify evaluation of the MAX2750/MAX2751/ MAX2752 VCOs. These kits enable testing of the devices' RF performance and require no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

MAX2751EVKIT

Evaluation Kit for the MAX2750, MAX2751, MAX2752

Features and Benefits

  • Easy Evaluation of MAX2750/MAX2751/MAX2752
  • +2.7V to +5.5V Single-Supply Operation
  • RF Output Matched to 50Ω
  • All Critical Peripheral Components Included

Product Details

The MAX2750/MAX2751/MAX2752 evaluation kits (EV kits) simplify evaluation of the MAX2750/MAX2751/ MAX2752 VCOs. These kits enable testing of the devices' RF performance and require no additional support circuitry. The signal output uses an SMA connector to facilitate the connection to RF test equipment.

MAX2752EVKIT
Evaluation Kit for the MAX2750, MAX2751, MAX2752
MAX2750EVKIT
Evaluation Kit for the MAX2750, MAX2751, MAX2752
MAX2751EVKIT
Evaluation Kit for the MAX2750, MAX2751, MAX2752

Latest Discussions

No discussions on MAX2751 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed