MAX2655
PRODUCTION1575MHz/1900MHz Variable-IP3 Low-Noise Amplifiers
- Part Models
- 2
- 1ku List Price
- Starting From $1.05
Part Details
- Low Noise Figure
- MAX2654: 1.5dB at 1575MHz
- MAX2655: 1.45dB at 1575MHz
- MAX2656: 1.9dB at 1960MHz
- High Gain
- MAX2654: 15.1dB at 1575MHz
- MAX2655: 14.1dB at 1575MHz
- MAX2656: 13.5dB at 1960MHz
- 12.7dB Gain Step (MAX2656 only)
- Integrated 50Ω Output Matching
- Variable IP3 Set by One Bias Resistor (MAX2655/MAX2656 only)
- 0.1µA Shutdown Mode (MAX2654/MAX2655 only)
- +2.7V to +5.5V Single-Supply Operation
- Ultra-Small 6-Pin SC70 Package
The MAX2654/MAX2655/MAX2656 high third-order intercept point (IP3), low-noise amplifiers (LNAs) are designed for applications in GPS, PCS, WLL, and satellite phone systems. The MAX2654/MAX2655/MAX2656 incorporate on-chip internal output matching to 50Ω, eliminating the need for external matching components. A shutdown feature in the MAX2654/MAX2655 reduces the operating current to 0.1µA, eliminating the need for an external supply switch.
The MAX2654 operates in the GPS frequency of 1575MHz with 15.1dB of gain, 1.5dB noise figure, and only consumes 5.8mA. The MAX2655 is designed with high-input IP3 to improve operation in cellular applications where the cellular power amplifier leaks into the GPS receiver. The MAX2656 is designed for PCS phone applications with 13.5dB of gain in high-gain mode and 0.8dB of gain in low-gain mode (selected by a logic control) and 1.9dB noise figure.
The IP3 of MAX2655/MAX2656 is adjustable by a single external bias resistor (RBIAS), allowing supply current to be optimized for a specific application.
The MAX2654/MAX2655/MAX2656 operate from a +2.7V to +5.5V single supply and are available in the miniature 6-pin SC70 package.
Applications
- DCS/PCS Cellular Phones
- GPS Receivers in Cellular Phones
- Satellite Phones
- Wireless Local Loop (WLL)
Documentation
Data Sheet 1
Application Note 1
Design Note 2
Technical Articles 5
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX2655EXT+ | Single Chip Package | ||
MAX2655EXT+T | Single Chip Package |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Low Noise Amplifiers 1 | ||
MAX2641 | PRODUCTION | 300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers |
Evaluation Kits
Latest Discussions
No discussions on MAX2655 yet. Have something to say?
Start a Discussion on EngineerZone®