MAX2641

PRODUCTION

300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers

Part Models
2
1ku List Price
Starting From $1.58

Part Details

  • Wide Operating Frequency Range
    • MAX2640: 300MHz to 1500MHz
    • MAX2641: 1400MHz to 2500MHz
  • Low Noise Figure
    • MAX2640:
    • 0.9dB at 900MHz
    • MAX2641:
    • 1.2dB at 1575MHz
        1.3dB at 1900MHz
        1.5dB at 2450MHz
  • High Gain
    • MAX2640:
    • 15.1dB at 900MHz
    • MAX2641:
    • 15.7dB at 1575MHz
        14.4dB at 1900MHz
        13.5dB at 2450MHz
  • High Reverse Isolation
    • MAX2640:
    • 40dB at 900MHz
    • MAX2641:
    • 31dB at 1575MHz
        30dB at 1900MHz
        24dB at 2450MHz
  • +2.7V to +5.5V Single-Supply Operation
  • Low 3.5mA Supply Current
  • Ultra-Small SOT23-6 Package
MAX2641
300MHz to 2500MHz SiGe Ultra-Low-Noise Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2640EVKIT

Evaluation Kit for the MAX2640/MAX2641

Features and Benefits

  • Easy Evaluation of MAX2640/MAX2641
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input and Output Matched to 50Ω at 900MHz (MAX2640)
  • RF Input and Output Matched to 50Ω at 1900MHz (MAX2641)
  • All Critical Peripheral Components Included

Product Details

The MAX2640/MAX2641 evaluation kits (EV kits) simplify the evaluation of the MAX2640/MAX2641 low-noise amplifiers (LNAs). They enable testing of the device's RF performance and require no additional support circuitry. The signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

The MAX2640 EV kits are assembled with the MAX2640 and incorporate input and output matching components optimized for an RF frequency of 900MHz. The MAX2641 EV kits are assembled with the MAX2641 and incorporate input and output matching components optimized for an RF frequency of 1900MHz. All matching components may be changed to match RF frequencies from 400MHz to 1500MHz for the MAX2640 and from 1400MHz to 2500MHz for the MAX2641. Consult Tables 1 through 4 in the MAX2640/MAX2641 data sheet for devices S-parameters and noise parameters for the design of matching networks at other frequencies.

Applications

  • 400MHz/900MHz/2.4GHz ISM-Band Radios
  • Cellular and PCS Mobile Phones
  • Cordless Phones
  • GPS Receivers
  • Wireless Data
  • Wireless Local Area Networks (WLANs)

MAX2641EVKIT

Evaluation Kit for the MAX2640/MAX2641

Features and Benefits

  • Easy Evaluation of MAX2640/MAX2641
  • +2.7V to +5.5V Single-Supply Operation
  • RF Input and Output Matched to 50Ω at 900MHz (MAX2640)
  • RF Input and Output Matched to 50Ω at 1900MHz (MAX2641)
  • All Critical Peripheral Components Included

Product Details

The MAX2640/MAX2641 evaluation kits (EV kits) simplify the evaluation of the MAX2640/MAX2641 low-noise amplifiers (LNAs). They enable testing of the device's RF performance and require no additional support circuitry. The signal inputs and outputs use SMA connectors to facilitate the connection of RF test equipment.

The MAX2640 EV kits are assembled with the MAX2640 and incorporate input and output matching components optimized for an RF frequency of 900MHz. The MAX2641 EV kits are assembled with the MAX2641 and incorporate input and output matching components optimized for an RF frequency of 1900MHz. All matching components may be changed to match RF frequencies from 400MHz to 1500MHz for the MAX2640 and from 1400MHz to 2500MHz for the MAX2641. Consult Tables 1 through 4 in the MAX2640/MAX2641 data sheet for devices S-parameters and noise parameters for the design of matching networks at other frequencies.

Applications

  • 400MHz/900MHz/2.4GHz ISM-Band Radios
  • Cellular and PCS Mobile Phones
  • Cordless Phones
  • GPS Receivers
  • Wireless Data
  • Wireless Local Area Networks (WLANs)

MAX2640EVKIT
Evaluation Kit for the MAX2640/MAX2641
MAX2641EVKIT
Evaluation Kit for the MAX2640/MAX2641

Latest Discussions