MAX25410

PRODUCTION

Automotive USB Power Delivery Port Protector

Industry's First Automotive USB Power Delivery High-Voltage Protector with up to 24V Over-Voltage Protection

Part Models
12
1ku List Price
Starting From $0.63
Viewing:

Part Details

  • USB Type-C CC1/CC2 Protection Switches
  • Integrated 550mΩ VCONN FETs with 250mAOvercurrent Protection
  • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth
  • 24V CC and USB 2.0 Protection against Short-to-VBUS
  • Automatic Fault Detection and Recovery with Industry-Compliant Reset Timings
  • Integrated Apple and Samsung Dedicated Charge-Termination Resistors
    • Supports USB BC1.2 CDP and DCP Modes
    • Supports China YD/T 1591-2009
    • Compatible with USB On-the-Go Specification and Apple CarPlay
  • High ESD Protection (HVD+/HVD-, HVCC1/HVCC2)
    • ±2kV Human Body Model
    • ±15kV ISO 10605 Air Gap
    • ±8kV ISO 10605 Contact
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • 4mm x 4mm 16-Pin TQFN-EP Package
  • -40°C to +105°C Operating Temperature Range
  • AEC-Q100 and AEC-Q006 Qualified
MAX25410
Automotive USB Power Delivery Port Protector
MAX25410: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX25410BEVKIT

Evaluation Kit for the MAX25410

Features and Benefits

  • USB Type-C CC1/CC2 Protection Switches
  • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth
  • 24V CC and USB 2.0 Protection against Short-to-VBUS
  • Automatic Fault Detection and Recovery with Industry-Compliant Reset Timings
  • Integrated BC1.2, Apple and Samsung Charge Emulation
    • Supports BC1.2 CDP and DCP Modes
    • Apple 2.4A, 1.0A
    • Samsung 2.0A
    • China YD/T 1591-2009 Charging Specification
    • Compatible with USB On-the-Go Specification and Apple CarPlay
  • High ESD Protection (HVD+/HVD-, HVCC1/HVCC2)
    • ±2kV Human Body Model
    • ±15kV ISO 10605 Air Gap
    • ±8kV ISO 10605 Contact
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • Proven PCB Layout

Product Details

The MAX25410B evaluation kit (EV kit) demonstrates Maxim’s automotive USB-PD port protector with host charger adapter emulation, system-level ESD, short-to- VBUS protection, and short-to-battery protection.

The EV kit is designed to be plugged into any USB 2.0 Type-C port, effectively providing a new fully protected Type-C port. The EV kit only requires one external power- supply source to operate. Protection is always maintained, whether or not the input supply is present.

The MAX25410B can be used to protect any USB 2.0 inter- face and USB-PD controller. Additionally, MAX25410B automatic fault recovery enables a seamless user experience.

The MAX25410B also features an integrated host-charger port-detection circuitry that adheres to the USB-IF BC1.2 battery-charging specification, Apple® iPod/iPhone/iPad and Samsung® 2.0A, and Chinese Telecommunication Industry Standard YD/T 1591-2009 charge emulation.

The EV kit is populated with a MAX25410BGTE/V+ (variant with auto-CDP and auto DCP/Apple 2.4A host-charger emulation modes). Other variants can be used by simply replacing the IC on the EV kit.

Applications

  • Automotive Multimedia Box Applications
  • Automotive Radio and Navigation
  • Automotive USB Hubs

MAX25410EVKIT

Evaluation Kit for the MAX25410

Features and Benefits

  • USB Type-C CC1/CC2 Protection Switches
  • Integrated 550mΩ VCONN FETs with 250mA Overcurrent Protection
  • USB 2.0 D+/D- Protection Switches with 1GHz Bandwidth
  • 24V CC and USB 2.0 Protection against Short-to-VBUS
  • Automatic Fault Detection and Recovery with Industry-Compliant Reset Timings
  • Integrated BC1.2, Apple and Samsung Charge Emulation
    • Supports BC1.2 CDP and DCP Modes
    • Apple 2.4A, 1.0A
    • Samsung 2.0A
    • China YD/T 1591-2009 Charging Specification
    • Compatible with USB On-the-Go Specification and Apple CarPlay
  • High ESD Protection (HVD+/HVD-, HVCC1/HVCC2)
    • ±2kV Human Body Model
    • ±15kV ISO 10605 Air Gap
    • ±8kV ISO 10605 Contact
    • ±15kV IEC 61000-4-2 Air Gap
    • ±8kV IEC 61000-4-2 Contact
  • Proven PCB Layout

Product Details

The MAX25410 evaluation kit (EV kit) demonstrates Maxim’s automotive USB-PD port protector with integrated VCONN switch, host charger adapter emulation, system-level ESD, short-to-VBUS protection, and shortto- battery protection.

The EV kit is designed to be plugged into any USB 2.0 Type-C port, effectively providing a new fully protected Type-C port. The EV kit only requires one external powersupply source to operate. Protection is always maintained, whether or not the input supply is present.

The MAX25410 can be used to protect any USB 2.0 interface and USB-PD controller, but also provides a Type-C compliant 1W VCONN switch to power E-marked cables. Simply connect the VCONN enable input pins to a USBPD controller to evaluate MAX25410 in a given system. Additionally, MAX25410 automatic fault recovery enables a seamless user experience.

The MAX25410 also features integrated host-charger port-detection circuitry that adheres to the USB-IF BC1.2 battery-charging specification, Apple® iPod/iPhone/iPad and Samsung® 2.0A, and Chinese Telecommunication Industry Standard YD/T 1591-2009 charge emulation.

The EV kit is populated with a MAX25410AGTE/V+ (variant with active-low VCONN enable, auto-CDP and auto- DCP/Apple 2.4A host-charger emulation modes). Other variants can be used by simply replacing the IC on the EV kit.

Applications

  • Automotive Multimedia Box Applications
  • Automotive Radio and Navigation
  • Automotive USB Hubs

MAX25410BEVKIT
Evaluation Kit for the MAX25410
MAX25410EVKIT
Evaluation Kit for the MAX25410

Latest Discussions

No discussions on max25410 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed