MAX25205
PRODUCTIONGesture Sensor for Automotive Applications
Automotive Low Cost IR Based Gesture Sensor
- Part Models
- 2
- 1ku List Price
- Starting From $7.74
Part Details
- Low-Cost, Flexible Gesture-Sensing Solution for Automotive Applications
- Low-Power, Low-Cost External CPU Processes Sensor Output
- Supports Swipe, Rotation, and Proximity Gestures
- Highly Integrated
- 60-Pixel IR Photodiode Array
- Integrated LED Driver
- 400kHz I2C and 6MHz SPI Serial Interfaces
- Operates in 120k Lux Ambient Light
- AEC-Q100 Qualified
- -40°C to +85° C Operation
- MSL3
- Ultra-Low-Power Operation:
- 1mA at 3.3V
- Compact 4mm x 4mm x 1.35mm, 20-Pin, Side-Wettable QFN Package
The MAX25205 is a low-cost data-acquisition system for gesture and proximity sensing. The MAX25205 recognizes the following independent gestures:
- Hand swipe gestures (left, right, up, and down)
- Finger and hand rotation (CW and CCW)
- Proximity detection
The proximity, hand detection, and gesture recognition functions of the MAX25205 operate by detecting the light reflected from the controlled IR-LED light source with an integrated 6x10-element optical sensor array. The MAX25205 can detect these gestures even when exposed to bright ambient light. A low-power, low-cost CPU, such as the MAX32630, is required to process the data from the sensor.
This discrete light source is created externally with one or more FETs driven directly from the MA25205. The light source’s PWM duty cycle is programmable from 1/16 to 16/16. The LEDs are pulsed on one or more times in a programmable sequence that is repeated for every sample.
For flexibility, the MAX25205 supports two different serial communication protocols: I2C (400kHz) and SPI (6MHz).
The MAX25205 is available in a 4mm x 4mm, 20-pin, optical QFN package.
Applications
- Central Information Display Control
- Door, Moon Roof, and Trunk Control
- Mechanical Switch Replacement
- Occupant Detection
- Rear-Seat Entertainment Systems
Documentation
Data Sheet 1
Technical Articles 6
Video 4
Thought Leadership Page 1
Video Series 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX25205EQP/VY+ | 20-LFCSP_SS-4X4X1.35 | ||
MAX25205EQP/VY+T | 20-LFCSP_SS-4X4X1.35 |
This is the most up-to-date revision of the Data Sheet.