MAX2471

PRODUCTION

10MHz to 500MHz, VCO Buffer Amplifiers with Differential Outputs

Part Models
2
1ku List Price
Starting From $1.71

Part Details

  • +2.7V to +5.5V Supply Range
  • Input Frequency Range
    • High: 10MHz to 500MHz (MAX2470/2471)
    • Low: 10MHz to 200MHz (MAX2470)
  • >14dB Power Gain at 200MHz
  • 64dB Typical Reverse Isolation at 200MHz
  • Low-Distortion Output Drive
  • Ultra-Small SOT23-6 Package
  • High Input Impedance
  • Single-Ended (MAX2470) or Differential (MAX2471) Inputs
MAX2471
10MHz to 500MHz, VCO Buffer Amplifiers with Differential Outputs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2470EVKIT

Evaluation Kit for the MAX2470, MAX2471

Features and Benefits

  • Easy Evaluation of MAX2470/MAX2471
  • +2.7V to +5.5V Single-Supply Operation
  • On-Board Input-Frequency Range Selection (MAX2470)
  • Single-Ended (MAX2470) or Differential (MAX2471) Inputs
  • All Critical Peripheral Components Included

Product Details

The MAX2470/MAX2471 evaluation kits (EV kits) simplify the evaluation of the MAX2470/MAX2471 VCO buffer amplifiers. They enable testing of the devices' performance and require no additional support circuitry. All inputs and outputs use SMA connectors to facilitate easy connection of RF test equipment.

The MAX2470 EV kit is assembled with the MAX2470 and provides one high-impedance input (with pads to terminate to 50Ω) and a pair of matched 50Ω differential outputs. JU1 sets the logic level at the HI/LO-bar bias-control input, allowing for selection between 10MHz to 500MHz and 10MHz to 200MHz operation. The MAX2471 EV kit is assembled with the MAX2471 and provides two high-impedance inputs (with pads to terminate to 50Ω) and a pair of matched 50Ω differential outputs.

MAX2471EVKIT

Evaluation Kit for the MAX2470, MAX2471

Features and Benefits

  • Easy Evaluation of MAX2470/MAX2471
  • +2.7V to +5.5V Single-Supply Operation
  • On-Board Input-Frequency Range Selection (MAX2470)
  • Single-Ended (MAX2470) or Differential (MAX2471) Inputs
  • All Critical Peripheral Components Included

Product Details

The MAX2470/MAX2471 evaluation kits (EV kits) simplify the evaluation of the MAX2470/MAX2471 VCO buffer amplifiers. They enable testing of the devices' performance and require no additional support circuitry. All inputs and outputs use SMA connectors to facilitate easy connection of RF test equipment.

The MAX2470 EV kit is assembled with the MAX2470 and provides one high-impedance input (with pads to terminate to 50Ω) and a pair of matched 50Ω differential outputs. JU1 sets the logic level at the HI/LO-bar bias-control input, allowing for selection between 10MHz to 500MHz and 10MHz to 200MHz operation. The MAX2471 EV kit is assembled with the MAX2471 and provides two high-impedance inputs (with pads to terminate to 50Ω) and a pair of matched 50Ω differential outputs.

MAX2470EVKIT
Evaluation Kit for the MAX2470, MAX2471
MAX2471EVKIT
Evaluation Kit for the MAX2470, MAX2471

Latest Discussions

No discussions on MAX2471 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed