MAX22503E

RECOMMENDED FOR NEW DESIGNS

100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity

100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity in SOIC 14 package

Part Models
2
1ku List Price
Starting From $5.17
Viewing:

Part Details

  • High-Speed Operation
    • Up to 100Mbps Data Rate
    • High Receiver Sensitivity
    • Wide Receiver Bandwidth
    • Symmetrical Receiver Thresholds
  • Integrated Protection Increases Robustness
    • -15V to +15V Common Mode Range
    • ±15kV ESD Protection (Human Body Model)
    • ±7kV IEC61000-4-2 Air-Gap ESD Protection
    • ±6kV IEC61000-4-2 Contact Discharge ESD Protection
    • Short-Circuit Protected Driver Outputs
  • Flexibility for Many Different Applications
    • 3V to 5.5V Supply Range
    • Low 5μA (max) Shutdown Current
    • Available in 14-Pin SOIC Package
    • -40°C to +125°C Operating Temperature Range
MAX22503E
100Mbps Full-Duplex 3V/5V RS-485/RS-422 Transceiver with High EFT Immunity
MAX22503E: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX22502EEVKIT

Evaluation Kit for the MAX22502E/MAX22503E

Features and Benefits

  • Configurable to Operate from a Single 3V to 5V Supply
  • Separate Logic Supply (VL) to Interface with Logic Signals as Low as 1.6V
  • Terminal Block and RJ45 Connectors for Easy RS-485/RS-422 Evaluation
  • Fully Assembled and Tested

Product Details

The MAX22502E evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX22502E and the MAX22503E full-duplex high speed RS-485/RS-422 transceiver. The EV kit includes on-board termination for easy point-to-point evaluation. The EV kit is assembled using MAX22502E in a 12-pin TDFN package, but also provides equivalent functional evaluation for the MAX22503E, which is offered in a 14-pin SOIC package.

Applications

  • Backplane Busses
  • Encoder Interfaces
  • Field Bus Networks
  • Industrial Control Systems
  • Motion Control

MAX22502EEVKIT
Evaluation Kit for the MAX22502E/MAX22503E

Latest Discussions

No discussions on max22503e yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed