MAX22446

RECOMMENDED FOR NEW DESIGNS

Reinforced, Fast, Low-Power, Four-Channel Digital Isolators

Industry's Fastest, Lowest Power Reinforced Digital Isolators

Part Models
4
1ku List Price
Starting From $4.35

Part Details

  • Reinforced Galvanic Isolation for Fast Digital Signals
    • Up to 200Mbps Maximum Data Rate
    • Withstands 5kVRMS for 60s (VISO)
    • Continuously Withstands 1500VRMS (VIOWM)
    • Withstands ±12.8kV Surge Between GNDA and GNDB with 1.2/50µs waveform
    • High CMTI (50kV/µs, Typical)
  • Low Power Consumption
    • 0.74mW per Channel at 1Mbps with VDD = 1.8V
    • 1.4mW per Channel at 1Mbps with VDD = 3.3V
    • 3.2mW per Channel at 100Mbps with VDD = 1.8V
  • Options to Support a Broad Range of Applications
    • 2 Maximum Data Rates (200Mbps, 25Mbps)
    • 3 Direction Configurations
    • Active-High or Active-Low Enable Inputs
    • 2 Fixed Output Default States (High/Low) or Pin-Selectable (M/N Versions)
MAX22446
Reinforced, Fast, Low-Power, Four-Channel Digital Isolators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX2244XWEVKIT

Evaluation Kit for the MAX22444/MAX22445/MAX22446

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Four Unidirectional Channels with 3 Different Channel Direction Configurations
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation for 60s
  • -40°C to +125°C Temperature Range
  • Proven PCB Layout

Product Details

The MAX22444–MAX22446 evaluation kits (EV kits) provide a proven design to evaluate the MAX22444– MAX22446, reinforced, four-channel, galvanic digital isolators. Two types of evaluation boards are available to support different channel direction configurations, different ENA polarities and different output default settings of the MAX22444–MAX22446 family. The MAX22445FWEVKIT# is fully assembled and tested, and comes populated with the MAX22445FAWE+ (Figure 1). The MAX2244XWEVKIT# is a generic board which has U1 unpopulated allowing the user to select a device from the MAX22444-MAX22446 family (Figure 2). Both evaluation boards support the wide-body 16-pin SOIC package type. See Table 1 for EV kit options.

The EV kits should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX2244XWEVKIT# comes with U1 unpopulated and supports the following digital isolators: MAX22444BAWE+, MAX22444CAWE+, MAX22444EAWE+, MAX22444FAWE+, MAX22444MAWE+, MAX22444NAWE+, MAX22445BAWE+, MAX22445CAWE+, MAX22445EAWE+, MAX22445FAWE+, MAX22445MAWE+, MAX22445NAWE+, MAX22445RAWE+, MAX22445SAWE+, MAX22445UAWE+, MAX22445VAWE+, MAX22446BAWE+, MAX22446CAWE+, MAX22446EAWE+, MAX22446FAWE+, MAX22446MAWE+, MAX22446NAWE+.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • Isolated RS-485/RS-422, CAN
  • Isolated SPI Interface
  • Medical Systems

eval board
MAX22445FWEVKIT

Evaluation Kit for the MAX22444/MAX22445/MAX22446

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Four Unidirectional Channels with 3 Different Channel Direction Configurations
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 5kVRMS Isolation for 60s
  • -40°C to +125°C Temperature Range
  • Proven PCB Layout

Product Details

The MAX22444–MAX22446 evaluation kits (EV kits) provide a proven design to evaluate the MAX22444– MAX22446, reinforced, four-channel, galvanic digital isolators. Two types of evaluation boards are available to support different channel direction configurations, different ENA polarities and different output default settings of the MAX22444–MAX22446 family. The MAX22445FWEVKIT# is fully assembled and tested, and comes populated with the MAX22445FAWE+ (Figure 1). The MAX2244XWEVKIT# is a generic board which has U1 unpopulated allowing the user to select a device from the MAX22444-MAX22446 family (Figure 2). Both evaluation boards support the wide-body 16-pin SOIC package type. See Table 1 for EV kit options.

The EV kits should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX2244XWEVKIT# comes with U1 unpopulated and supports the following digital isolators: MAX22444BAWE+, MAX22444CAWE+, MAX22444EAWE+, MAX22444FAWE+, MAX22444MAWE+, MAX22444NAWE+, MAX22445BAWE+, MAX22445CAWE+, MAX22445EAWE+, MAX22445FAWE+, MAX22445MAWE+, MAX22445NAWE+, MAX22445RAWE+, MAX22445SAWE+, MAX22445UAWE+, MAX22445VAWE+, MAX22446BAWE+, MAX22446CAWE+, MAX22446EAWE+, MAX22446FAWE+, MAX22446MAWE+, MAX22446NAWE+.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • Isolated RS-485/RS-422, CAN
  • Isolated SPI Interface
  • Medical Systems

MAX2244XWEVKIT
Evaluation Kit for the MAX22444/MAX22445/MAX22446
MAX22445FWEVKIT
Evaluation Kit for the MAX22444/MAX22445/MAX22446

Latest Discussions

Recently Viewed