MAX22345

RECOMMENDED FOR NEW DESIGNS

Reinforced, Fast, Low-Power, Four-Channel 3.75kVRMS Digital Isolators

Industry's Fast Low Power Reinforced Digital Isolators

Part Models
2
1ku List Price
Starting From $4.56

Part Details

  • Reinforced Galvanic Isolation for Fast Digital Signals
    • Up to 200Mbps Maximum Data Rate
    • Withstands 3.75kVRMS for 60s (VISO)
    • Continuously Withstands 784VRMS (VIOWM)
    • Withstands ±10kV Surge Between GNDA and GNDB with 1.2/50μs Waveform
    • High CMTI (50kV/μs, Typical)
  • Low Power Consumption
    • 0.74mW per Channel at 1Mbps with VDD = 1.8V
    • 1.4mW per Channel at 1Mbps with VDD = 3.3V
    • 3.2mW per Channel at 100Mbps with VDD = 1.8V
  • Options to Support a Broad Range of Applications
    • 2 Maximum Data Rates (200Mbps, 25Mbps)
    • 3 Direction Configurations
    • Active-High or Active-Low Enable Inputs
    • Pin-Selectable Output Default States (High/Low)
MAX22345
Reinforced, Fast, Low-Power, Four-Channel 3.75kVRMS Digital Isolators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX2234XSEVKIT

Evaluation Kit for the MAX22344/MAX22345/MAX22346

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Four Unidirectional Channels with 3 Different Channel Direction Configurations
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3.75kVRMS Isolation for 60s
  • -40°C to +125°C Temperature Range
  • Proven PCB Layout

Product Details

The MAX22344–MAX22346 evaluation kits (EV kits) provide a proven design to evaluate the MAX22344–MAX22346, reinforced, four-channel, galvanic digital isolators. Two types of evaluation boards are available to support different channel direction configurations and different ENA polarities of the MAX22344–MAX22346 family. The MAX22345CSEVKIT# is fully assembled and tested, and comes populated with the MAX22345CAAP+. The MAX2234XSEVKIT# is a generic board which has U1 unpopulated allowing the user to select a device from the MAX22344-MAX22346 family. Both evaluation boards support the 20-pin SSOP package type.

The EV kits should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX2234XSEVKIT# comes with U1 unpopulated and supports the following digital isolators: MAX22344BAAP+, MAX22344CAAP+, MAX22345BAAP+, MAX22345CAAP+, MAX22345RAAP+, MAX22345SAAP+, MAX22346BAAP+, MAX22346CAAP+.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • Isolated RS-485/RS-422, CAN
  • Isolated SPI Interface
  • Medical Systems

MAX22345CSEVKIT

Evaluation Kit for the MAX22344/MAX22345/MAX22346

Features and Benefits

  • Broad Range of Data Transfer Rates (from DC to 200Mbps)
  • Four Unidirectional Channels with 3 Different Channel Direction Configurations
  • SMA Connectors for Easy Connection to External Equipment
  • Wide Power Supply Voltage Range from 1.71V to 5.5V
  • Guaranteed Up to 3.75kVRMS Isolation for 60s
  • -40°C to +125°C Temperature Range
  • Proven PCB Layout

Product Details

The MAX22344–MAX22346 evaluation kits (EV kits) provide a proven design to evaluate the MAX22344–MAX22346, reinforced, four-channel, galvanic digital isolators. Two types of evaluation boards are available to support different channel direction configurations and different ENA polarities of the MAX22344–MAX22346 family. The MAX22345CSEVKIT# is fully assembled and tested, and comes populated with the MAX22345CAAP+. The MAX2234XSEVKIT# is a generic board which has U1 unpopulated allowing the user to select a device from the MAX22344-MAX22346 family. Both evaluation boards support the 20-pin SSOP package type.

The EV kits should be powered from two independent isolated power supplies with nominal output voltage in range from 1.71V to 5.5V. For evaluating the electrical parameters of the device without any isolation between the two sides, a single power supply can also be used.

The MAX2234XSEVKIT# comes with U1 unpopulated and supports the following digital isolators: MAX22344BAAP+, MAX22344CAAP+, MAX22345BAAP+, MAX22345CAAP+, MAX22345RAAP+, MAX22345SAAP+, MAX22346BAAP+, MAX22346CAAP+.

Applications

  • Battery Management
  • Fieldbus Communications for Industrial Automation
  • Isolated RS-485/RS-422, CAN
  • Isolated SPI Interface
  • Medical Systems

MAX2234XSEVKIT
Evaluation Kit for the MAX22344/MAX22345/MAX22346
MAX22345CSEVKIT
Evaluation Kit for the MAX22344/MAX22345/MAX22346

Latest Discussions

No discussions on MAX22345 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed