MAX22288

PRODUCTION

Home Bus System (HBS) Compatible Transceiver

Data and Power Passed on a Single Pair of Wires With Improved Signal Quality for High Speed Applications

Part Models
2
1ku List Price
Starting From $2.89

Part Details

  • Robust Communication with Configurability
    • ​Dynamic Cable Termination Improves Signal Quality for High-Speed Applications
    • Adjustable Slew Rates for Low EMI
    • Maximum Data Rate up to 200kbps over 1000m UTP Cable
    • Programmable Receiver Thresholds
  • Space Saving
    • ​4mm x 4mm TQFN Package
    • Pin-to-Pin Compatible with the MAX22088
  • Integrated Protection
    • IEC 61000-4-2 ±8kV Contact and ±15kV Air-Gap ESD Protection
    • IEC 16000-4-5 ±1kV Transient Surge Protection with Selected External Components/li>
    • -40°C to +125°C Operating Temperature Range
MAX22288
Home Bus System (HBS) Compatible Transceiver
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX22288

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX22288EVKIT

Evaluation Kit for the MAX22288

Features and Benefits

  • Easy Evaluation of the MAX22288
    • Design for 57.6kbps Bus-Powered Application
    • Allow for 9.6kbps to 200kbps Operation with Selective External Components
  • Robust Design with ±1kV Line-to-GND and Line-to-Line Surge Protection
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22288 evaluation kit (EV kit) provides a proven design to evaluate the MAX22288, a Home Bus System (HBS) compatible transceiver.

The EV kit includes an evaluation board that features full functionalities of the MAX22288. The MAX22288 is typically used in HBS applications where external power supplies are sourced.

Applications

  • Building Controllers
  • HVAC
  • Industrial IoT

MAX22288EVKIT
Evaluation Kit for the MAX22288

Latest Discussions

Recently Viewed