MAX22088

PRODUCTION

Home Bus System (HBS) Compatible Transceiver

Home Bus Compliant Transceivers with Integrated Power Transfer Reduces Solution Size by 10X

Part Models
2
1ku List Price
Starting From $3.16

Part Details

  • High Integration Reduces BOM and Footprint
    • Eliminates the Need for Large AC-blocking Inductor
    • Compact 4mm x 4mm TQFN Package
    • Supports External DC-DC Converter for System Loads More Than 70mA
  • Configurability Enables Flexible Design
    • Adjustable Receiver Thresholds
    • Switched Cable Termination
    • Adjustable Slew Rate on Transmit Signals
    • Large Receiver Hysteresis
    • Data Rates from 9600bps to 200kbps
    • Dynamic Cable Termination Improves Signal Quality for High Speed Applications
  • Integrated Protection for Robust Communication
    • IEC 61000-4-2 ±8kV Contact and ±15kV Air-Gap ESD Protection
    • IEC 61000-4-5 ±1kV Surge Protection with Selected External Components
    • -40°C to +105°C Operating Temperature Range
    • Thermal Shutdown Protection
MAX22088
Home Bus System (HBS) Compatible Transceiver
Ask a Question

Documentation

Learn More

Software Resources


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX22088

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX22088EVKIT

Evaluation Kit for the MAX22088

Features and Benefits

  • Evaluation of the MAX22088
  • Two On-Board Configurations, Master Circuit and Remote/Device Circuit, for Complete Homebus Evaluation
  • Robust Design with ±1kV Line-to-Line and Line-to-GND Surge Transient Immunity
  • On-Board Isolated Digital Interface for Simple Testing and Monitoring
  • Fully Assembled and Tested
  • Proven PCB Layout

Product Details

The MAX22088 evaluation kit (EV kit) provides a proven design to evaluate the MAX22088 Homebus transceiver.

The EV kit includes an evaluation board with two circuits, a master circuit, and a remote/device circuit, that can be used to demonstrate the full functionality of the MAX22088 Homebus transceiver in a complete Homebus application.

For easy evaluation, on the remote/device side, the MAX15462 5V step-down DC-DC converter is included to power external system loads at 200mA (max). In addition, the MAX12931 digital isolator is used for convenient and correct measuring of digital Homebus signals.

Applications

  • HVAC
  • Data over Power Applications
  • Digital Signage
  • Remote Monitoring and Sensing

MAX22088EVKIT
Evaluation Kit for the MAX22088

Latest Discussions

Recently Viewed