MAX22027F

RECOMMENDED FOR NEW DESIGNS

Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control

Tiny, Isolated RS-485/RS-422 Transceiver

Part Models
2
1ku List Price
Starting From $1.92
Viewing:

Part Details

  • High-Level Integration Reduces Overall Solution Size
    • Fully Isolated Half-Duplex RS-485/RS-422 Transceivers
    • Compact 8-Pin Wide Body SOIC Package (5.5mm Creepage)
  • Integrated Protection Ensures Robust Communication
    • ±10kV ESD (HBM) on Driver Outputs/Receiver Inputs
    • Failsafe Receiver Prevents Fault Transition on Receiver Input Short or Open Events (MAX22025F– MAX22028F)
    • Withstands 3.5kVRMS Isolation Voltage for 60 Seconds (VISO)
    • Withstands 630VPEAK Maximum Repetitive Peak- Isolation Voltage (VIORM)
    • Continuously Withstands 445VRMS Maximum Working-Isolation Voltage (VIOWM)
  • Enables Flexible System Design
    • 0.5Mbps Maximum Data Rate with Slew-Rate Limited Driver (MAX22025/MAX22027/MAX22025F/MAX22027F)
    • 16Mbps Maximum Data Rate ((MAX22026/MAX22028/MAX22026F/MAX22028F)
    • AutoDirection Eliminates the Need for DE and Active-Low RE Control Signals
MAX22027F
Compact, Isolated, Half-Duplex RS-485/RS-422 Transceivers with AutoDirection Control
MAX22025, MAX22025F, MAX22026, MAX22026F, MAX22027, MAX22027F, MAX22028, MAX22028F: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX2202XEVKIT

Evaluation Kit for the MAX22025, MAX22026, MAX22027, MAX22028, MAX22025F, MAX22026F, MAX22027F, MAX22028F

Features and Benefits

  • Operates from a Single 3.3V Supply
  • Terminal Block Connector for Easy RS-485 Evaluation
  • 3500VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAX2202XEVKIT# evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX22028 isolated RS-485 transceiver with AutoDirection. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.

The MAX2202X EV kit ships with the MAX22028 installed. The board can also be used to evaluate the MAX22025– MAX22027 and the MAX22025F–MAX22028F.

Applications

  • HVAC
  • Industrial Automation Equipment
  • Programmable Logic Controllers
  • Utility Meters

MAX2202XEVKIT
Evaluation Kit for the MAX22025, MAX22026, MAX22027, MAX22028, MAX22025F, MAX22026F, MAX22027F, MAX22028F

Latest Discussions

No discussions on max22027f yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed