MAX20327

RECOMMENDED FOR NEW DESIGNS

12V Capable, Low-RON, Beyond-the-Rails DPDT Analog Switches

Compact DPDT Can Switch -5.5V to 12V Signals with a Single VCC as Low as 1.6V

Part Models
2
1ku List Price
Starting From $1.31

Part Details

  • Distortion-Free Beyond-the-Rails Signaling
    • Negative Voltage Audio and Video Signal Capable
    • -5.5V to +12V Analog Signal Range Independent of VCC
    • On-Resistance 0.2Ω (Typ)
    • +1.6V to +5.5V Single-Supply Range
    • Total Harmonic Distortion Plus Noise 0.001% (Typ)
    • On-Resistance Flatness 0.001Ω (Typ)
  • Low Supply Current 30μA (Typ) at 1.6V
    • Can be Powered by GPIO
    • High-Impedance Mode When VCC Not Applied
  • ESD Protection on COM_
    • ±15kV Human Body Model
    • ±8kV IEC 61000-4-2 Air Gap
    • ±6kV IEC 61000-4-2 Contact
  • Design Flexibility
    • Break-Before-Make Operation
    • 9-Bump WLP (1.6mm x 1.6mm)
    • −40°C to +85°C Operating Temperature Range
MAX20327
12V Capable, Low-RON, Beyond-the-Rails DPDT Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX20327EVKIT

Evaluation Kit for the MAX20327

Features and Benefits

  • Proven PCB Layout
    • Decreased Evaluation Time
  • Fully Assembled and Tested
  • SMA and 3.5mm Audio Jack Connectors
    • Directly Evaluate AC Characteristics Through SMA Connectors
    • Quickly Evaluate Audio Performance with 3.5mm Audio Jack Connectors
  • USB 5V Power with On-Board Adjustable LDO

Product Details

The MAX20327 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX20327 double-pole, double-throw (DPDT) analog switches in a 9-bump wafer-level package (WLP). The EV kits features enable evaluation of the analog switches through audio jack inputs and outputs, as well as SMA connectors for AC characteristic evaluation. Input power to the EV kits is provided by a Micro-USB, type-B connector or an external power supply.

Applications

  • Low-Distortion Signal Switches
  • Portable Audio/Video
  • Smartphones
  • Tablets

MAX20327EVKIT
Evaluation Kit for the MAX20327

Latest Discussions

No discussions on MAX20327 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed