MAX20310

RECOMMENDED FOR NEW DESIGNS

Ultra-Low Quiescent Current PMIC with SIMO Buck-Boost for Wearable Applications

Wearable Power Management for Single-Cell Zinc Air, Silver Oxide, and Alkaline Battery Architectures

Part Models
9
1ku List Price
Starting From $2.31

Part Details

  • Extend System Battery Use Time
    • Single Inductor, Multiple Output (SIMO) Ultra-Low IQ Buck-Boost Regulator
      • Battery Input Voltage from 0.7V to 2.0V
      • Output Voltage Programmable From 0.9V to 4.05V
      • 250mW Maximum Total Input Power
      • Incremental CAP Quiescent Current 1μA per channel
      • 84% Efficiency for 1.8V, 10mA Output
      • Input Current Limited
    • Dual Micro-IQ 50mA LDO
      • Inputs Supplied by Dual Buck-Boost Outputs
      • Output Programmable from 0.5V to 3.65V
      • Quiescent Current 1.1µA per LDO / 600nA per Load Switch
      • Configurable as Load Switch
  • Extend Product Shelf-Life
    • Battery Seal Mode
      • 10nA Battery Current (typ)
  • Minimize Board Area
    • 1.63mm x 1.63mm WLP
  • Easy-to-Implement System Control
    • Voltage Monitor Multiplexer
      • 1% Accurate Battery Inverter (±10mV at 1.0V)
    • Power Button Monitor
      • Buffered Output
    • Power Sequencing
    • Reset Output
    • I2C Control Interface
MAX20310
Ultra-Low Quiescent Current PMIC with SIMO Buck-Boost for Wearable Applications
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Multitopology DC/DC 2
MAX14720 RECOMMENDED FOR NEW DESIGNS Power-Management Solution
MAX14750 PRODUCTION Power-Management Solution
PMIC (DC/DC, PowerPath, and Battery Charger) 2
MAX14690 PRODUCTION PMIC with Ultra-Low IQ Voltage Regulators and Battery Charger for Small Lithium Ion Systems
MAX14676 PRODUCTION Wearable Charge Management Solution
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX20310EVKIT

Evaluation Kit for the MAX20310

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
  • I2C Serial Interface
  • Multiple Inductor Options Included

Product Details

The MAX20310 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20310 medical wearable, power-management solution with I2C capability for low-power medical applications. The device includes a voltage monitor multiplexer, a button monitor, a single-inductor, multiple-output (SIMO) buck-boost regulator, and two low-dropout (LDO) linear regulators.

Refer to the MAX20310 IC data sheet for detailed information regarding the operation and features of the devices.

Applications

  • Portable Medical Devices
  • Wearable Fitness Devices
  • Wearable Medical Devices

MAX20310EVKIT
Evaluation Kit for the MAX20310

Reference Designs

maxrefdes300 figure 1
MAXREFDES300 Circuits from the lab

RFID Datalogger for Healthcare and Cold-Chain Logistics

Features and Benefits

Maxim’s MAX32660 Microcontroller

  • Ultra-Low-Power Operation
  • 256KB Flash Memory and 96KB SRAM
  • 3.05mm (L) x 3.05mm (W) x 0.80mm (H) TQFN Package

Axzon’s RFM405 Wireless Passive Sensor

  • On-Chip Temperature Sensor
  • UHF/RAIN Operation – EPCglobal® Gen2 Compliant
MAXREFDES300
RFID Datalogger for Healthcare and Cold-Chain Logistics

Latest Discussions

No discussions on MAX20310 yet. Have something to say?

Start a Discussion on EngineerZone®