MAX14676

PRODUCTION

Wearable Charge Management Solution

Extend Battery Life of Wearable Electronics

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Extend System Use Time Between Battery Charging
    • 1.8V Low-IQ 200mA Buck Regulator
      • 0.9μA (typ) Quiescent Current
      • Automatic Burst or Forced-PWM Modes
    • ModelGauge with Accurate State-of-Charge
  • Easy-to-Implement Li+ Battery Charging
    • Smart Power Selector
    • 28V Tolerant Input
    • Thermistor Monitor
  • Minimize Power-Management Footprint though High Integration
    • 3.2V Low-IQ 100mA LDO
    • 2.0V Always-On 50μA LDO
    • +5V Safe Output LDO
    • 6.6V Low-IQ 120μA Charge Pump
  • Support a Wide Variety of Display Options
    • 5V to 17V Output Boost Converter
    • 3-Channel Adjustable High-Voltage Current Sinks
  • Optimize System Control
    • Pushbutton to Enable Ultra-Low-Power Mode and Power-On Voltage Sequencing
    • I2C Control
MAX14676
Wearable Charge Management Solution
MAX14676/MAX14676A Circuit Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

Technical Articles 2

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max14676 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed