MAX203

PRODUCTION

+5V, RS-232 Transceivers with 0.1µF External Capacitors

Part Models
3
1ku List Price
Starting From $6.43
Viewing:

Part Details

  • Saves Board Space
    • Integrated Charge Pump Circuitry
      • Eliminates the Need for a Bipolar ±12V Supply
      • Enables Single Supply Operation From Either +5V or 9V to +12V
    • Integrated 0.1μF Capacitors (MAX203, MAX205)
    • 24 pin SSOP Package Saves Up to 40% Versus SO Package
  • Saves Power for Longer Battery Operation
    • 5µW Shutdown Mode (MAX200, MAX205, MAX206, MAX211)
    • 75µW Ring Indicator Monitoring with Two Active Receivers (MAX213)
MAX203
+5V, RS-232 Transceivers with 0.1µF External Capacitors
MAX200: Pin Configuration/Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

Latest Discussions

No discussions on max203 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed