MAX2022

PRODUCTION

High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator

Highest Linearity, Lowest Noise 2GHz ZIF Modulator Enables Four-Carrier WCDMA Tx

Part Models
2
1ku List Price
Starting From $7.42

Part Details

  • 1500MHz to 3000MHz RF Frequency Range
  • 1500MHz to 3000MHz LO Frequency Range
  • Scalable Power: External Current-Setting Resistors Provide Option for Operating Device in Reduced-Power/Reduced-Performance Mode
  • 36-Pin, 6mm x 6mm TQFN Provides High Isolation in a Small Package
  • Modulator Operation: (2140MHz):
    • Meets Four-Carrier WCDMA 65dBc ACLR
    • 23.3dBm Typical OIP3
    • 51.5dBm Typical OIP2
    • 45.7dBc Typical Sideband Suppression
    • -40dBm Typical LO Leakage
    • -173.2dBm/Hz Typical Output Noise, Eliminating the Need for an RF Output Filter
    • Broadband Baseband Input
    • DC-Coupled Input Provides for Direct Launch DAC Interface, Eliminating the Need for Costly I/Q Buffer Amplifiers
  • Demodulator Operation (1890MHz):
    • 39dBm Typical IIP3
    • 58dBm Typical IIP2
    • 9.2dB Typical Conversion Loss
    • 9.4dB Typical NF
MAX2022
High-Dynamic-Range, Direct Up/Downconversion 1500MHz to 3000MHz Quadrature Modulator/Demodulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Control Variable Gain Amplifiers (VGAs) 1
MAX2057 PRODUCTION 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
Fast Precision D/A Converters 2
MAX5895 LAST TIME BUY 16-Bit, 500Msps Interpolating and Modulating Dual DAC with CMOS Inputs
MAX5875 PRODUCTION 16-Bit, 200Msps, High-Dynamic-Performance, Dual DAC with CMOS Inputs
Logarithmic Detectors 2
MAX2015 PRODUCTION 0.1GHz to 3GHz, 75dB Logarithmic Detector/Controller
MAX2016 PRODUCTION LF-to-2.5GHz Dual Logarithmic Detector/Controller for Power, Gain, and VSWR Measurements
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2022EVKIT

Evaluation Kit for the MAX2022

Features and Benefits

  • Fully Assembled and Tested
  • 50Ω SMA Connectors on Input and Output Ports
  • 1500MHz to 2500MHz RF Range
  • High-Linearity and Low-Noise Performance
  • Broadband Baseband Input/Output
  • DC-Coupled Input Provides for Direct DAC/ADC Interface
  • Product Details

    The MAX2022 evaluation kit (EV kit) simplifies the evaluation of the MAX2022 direct upconversion (downconversion) quadrature modulator (demodulator) designed for UMTS/WCDMA, cdma2000®, DCS/PCS, and WiMAXSM base-station applications. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench using RF test equipment.

    This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PCB.

    Applications

    • Digital and Spread-Spectrum Communication Systems
    • Fixed Broadband Wireless Access
    • Microwave Links
    • Military Systems
    • PHS/PAS Base Stations
    • Predistortion Transmitters
    • Private Mobile Radios (PMRs)
    • Single and Multicarrier cdmaOne™ and cdma2000® Base Stations
    • Single and Multicarrier DCS 1800/PCS 1900 EDGE Base Stations
    • Single and Multicarrier WCDMA/UMTS Base Stations
    • Wireless Local Loop (WLL)

    MAX2022EVKIT
    Evaluation Kit for the MAX2022

    Latest Discussions

    No discussions on MAX2022 yet. Have something to say?

    Start a Discussion on EngineerZone®