MAX2016

PRODUCTION

LF-to-2.5GHz Dual Logarithmic Detector/Controller for Power, Gain, and VSWR Measurements

Dual RF Power Detector Delivers 80dB Dynamic Range at 900MHz

Part Models
2
1ku List Price
Starting From $16.18

Part Details

  • Complete Gain and VSWR Detector/Controller
  • Dual-Channel RF Power Detector/Controller
  • Low-Frequency to 2.5GHz Frequency Range
  • Exceptional Accuracy Over Temperature
  • High 80dB Dynamic Range
  • 2.7V to 5.25V Supply Voltage Range*
  • Internal 2V Reference
  • Scaling Stable Over Supply and Temperature Variations
  • Controller Mode with Error Output
  • Available in 5mm x 5mm, 28-Pin Thin QFN Package
MAX2016
LF-to-2.5GHz Dual Logarithmic Detector/Controller for Power, Gain, and VSWR Measurements
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic Detectors 1
MAX2015 PRODUCTION 0.1GHz to 3GHz, 75dB Logarithmic Detector/Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2016EVKIT

Evaluation Kit for the MAX2016

Features and Benefits

  • Complete Gain and VSWR Detector/Controller
  • Dual-Channel RF Power Detector/Controller
  • Low Frequency to 2.5GHz Frequency Range
  • Exceptional Accuracy Over Temperature
  • High 80dB Dynamic Range
  • 2.7V to 5.25V* Supply Voltage Range
  • Internal 2V Reference
  • Scaling Stable Over Supply and Temperature Variations
  • Controller Mode with Error Output
  • Available in 5mm x 5mm, 28-Pin Thin QFN Package
*See the Power-Supply Connection section located in the full data sheet.

Product Details

The MAX2016 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that allows for easy evaluation of the MAX2016 dual logarithmic detector/controller. The MAX2016 EV kit includes connections to operate the device as a detector or as a controller. The RF inputs utilize 50Ω SMA connectors for convenient connections to test equipment.

Applications

  • Cellular Base Station, Microwave Link, Radar
  • Dual-Channel Precision AGC/RF Power Control
  • Dual-Channel RF Power Measurements
  • Log-Ratio Function for RF Signals
  • Military Applications
  • Remote System Monitoring and Diagnostics
  • Return Loss/VSWR Measurements
  • RF/IF Power Amplifier (PA) Linearization

MAX2016EVKIT
Evaluation Kit for the MAX2016

Latest Discussions

Recently Viewed