MAX2015

PRODUCTION

0.1GHz to 3GHz, 75dB Logarithmic Detector/Controller

0.1GHz to 3GHz, 75dB RF Log Detector/Controller Delivers Best Dynamic Range and Precision Over Temperature

Part Models
4
1ku List Price
Starting From $9.74

Part Details

  • Complete RF Detector/Controller
  • 0.1GHz to 3GHz Frequency Range
  • Exceptional Accuracy Over Temperature
  • High Dynamic Range
  • 2.7V to 5.25V Supply Voltage Range*
  • Scaling Stable Over Supply and Temperature Variations
  • Controller Mode with Error Output
  • Shutdown Mode with Typically 1µA of Supply Current
  • Available in 8-Pin µMAX® and TDFN Packages
*See Power-Supply Connections section located in the full datasheet.
MAX2015
0.1GHz to 3GHz, 75dB Logarithmic Detector/Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX2015EVKIT

Evaluation Kit for the MAX2015

Features and Benefits

  • Complete RF Power Detector/Controller
  • 50MHz to 2.7GHz Frequency Range
  • 2.7V to 5.25V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX2015 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that allows for easy evaluation of the MAX2015 RF power detector/controller. The MAX2015 EV kit includes connections to operate the device as a detector or as a controller. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment.

Applications

  • AGC Measurement and Control
  • Cellular Base Station, WLAN, Microwave Link, Radar, and other Military Applications
  • RF Transmitter Power Measurement
  • RSSI Measurements

MAX2015EVKIT
Evaluation Kit for the MAX2015

Latest Discussions

No discussions on MAX2015 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed