MAX2014

PRODUCTION

50MHz to 1000MHz, 75dB Logarithmic Detector/Controller

50MHz to 1000MHz, 75dB RF Log Detector/Controller Delivers the Best Dynamic Range and Precision Over Temperature

Part Models
4
1ku List Price
Starting From $3.76

Part Details

  • Complete RF Detector/Controller
  • 50MHz to 1000MHz Frequency Range
  • Exceptional Accuracy Over Temperature
  • High Dynamic Range
  • 2.7V to 5.25V Supply Voltage Range
  • Scaling Stable Over Supply and Temperature Variations
  • Controller Mode with Error Output
  • Shutdown Mode with Typically 1µA of Supply Current
  • Available in 8-Pin TDFN and 8-pin µMAX® Package
MAX2014
50MHz to 1000MHz, 75dB Logarithmic Detector/Controller
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Logarithmic Detectors 2
MAX2015 PRODUCTION 0.1GHz to 3GHz, 75dB Logarithmic Detector/Controller
MAX2016 PRODUCTION LF-to-2.5GHz Dual Logarithmic Detector/Controller for Power, Gain, and VSWR Measurements
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2014 yet. Have something to say?

Start a Discussion on EngineerZone®