MAX20091

PRODUCTION

35-Channel Contact Monitor

Monitor the Status of 35 Automotive Switches with a Single Microcontroller

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Reduces Cost by Eliminating Multiple Microprocessors for Switch-Monitoring Functions
    • Configurable Wetting Current Improves Switch Performance
    • SPI Interface for Control/Readback
    • Built-In Hysteresis and Deglitching
    • Interrupt Output to Processor
  • High Channel Count Reduces PCB Area Requirements
  • Very Low Operating Current Enables Scanning in Key-Off State with Minimal Current Draw from 12V Battery
    • Ultra-Low 88µA (typ) Operating Current in Polling Mode
  • Robust Switch Input Eliminate Need for External Protection Components
    • 5.5V to 28V Operating Voltage Range
    • Switch Inputs Withstand 42V and Reverse Battery
    • IN0-34 ESD Performance to ISO 10605 (In-Circuit): ±10kV Contact
MAX20091
35-Channel Contact Monitor
MAX20091: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max20091 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed