MAX2009

PRODUCTION

1200MHz to 2500MHz Adjustable RF Predistorter

Industry's First RF Predistorter IC Designed to Improve Power-Amplifier Adjacent-Channel Power Rejection

Part Models
2
1ku List Price
Starting From $16.67

Part Details

  • Up to 12dB ACPR Improvement*
  • Independent Gain and Phase Expansion Controls
  • Gain Expansion Up to 7dB
  • Phase Expansion Up to 24°
  • 1200MHz to 2500MHz Frequency Range
  • Exceptional Gain and Phase Flatness
  • Group Delay < 1.3ns (Gain and Phase Sections Combined)
  • ±0.04ns Group Delay Ripple Over a 100MHz Band
  • Capable of Handling Input Drives Up to +23dBm
  • On-Chip Temperature Variation Compensation
  • Single +5V Supply
  • Low Power Consumption: 75mW (typ)
  • Fully Integrated into Small 28-Pin Thin QFN Package
*Performance dependent on amplifier, bias, and modulation.
MAX2009
1200MHz to 2500MHz Adjustable RF Predistorter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX2045 High-Gain Vector Multipliers
MAX2047 High-Gain Vector Multipliers
Vector Modulators 1
MAX2046 PRODUCTION High-Gain Vector Multipliers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX2010EVKIT

Evaluation Kit for the MAX2009, MAX2010

Features and Benefits

  • Fully Assembled and Tested
  • Frequency Range
    • 1200MHz to 2500MHz (MAX2009)
    • 500MHz to 1100MHz (MAX2010)
  • Up to 12dB ACPR Improvement*
  • Independent Adjustable Gain and Phase Expansion
  • Low Power Consumption
*Performance dependent on amplifier, bias, and modulation.

Product Details

The MAX2009/MAX2010 evaluation kits (EV kits) simplify the evaluation of the MAX2009 and MAX2010. These kits are fully assembled and tested at the factory. Standard 50Ω SMA connectors are included for all inputs and outputs to facilitate evaluation on the test bench.

Each EV kit provides a list of equipment required to evaluate the device, a test procedure, a circuit schematic, a bill of materials (BOM), and artwork for each layer of the PC board.

Applications

  • Digital Baseband Predistortion Architectures
  • Feed-Forward PA Architectures
  • Military Applications
  • WCDMA/UMTS, cdma2000®, DCS1800, and PCS1900 Base Stations
  • WLAN Applications

MAX2009EVKIT

Evaluation Kit for the MAX2009, MAX2010

Features and Benefits

  • Fully Assembled and Tested
  • Frequency Range
    • 1200MHz to 2500MHz (MAX2009)
    • 500MHz to 1100MHz (MAX2010)
  • Up to 12dB ACPR Improvement*
  • Independent Adjustable Gain and Phase Expansion
  • Low Power Consumption
*Performance dependent on amplifier, bias, and modulation.

Product Details

The MAX2009/MAX2010 evaluation kits (EV kits) simplify the evaluation of the MAX2009 and MAX2010. These kits are fully assembled and tested at the factory. Standard 50Ω SMA connectors are included for all inputs and outputs to facilitate evaluation on the test bench.

Each EV kit provides a list of equipment required to evaluate the device, a test procedure, a circuit schematic, a bill of materials (BOM), and artwork for each layer of the PC board.

Applications

  • Digital Baseband Predistortion Architectures
  • Feed-Forward PA Architectures
  • Military Applications
  • WCDMA/UMTS, cdma2000®, DCS1800, and PCS1900 Base Stations
  • WLAN Applications

MAX2010EVKIT
Evaluation Kit for the MAX2009, MAX2010
MAX2009EVKIT
Evaluation Kit for the MAX2009, MAX2010

Latest Discussions