MAX196
PRODUCTION6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection
±17V Fault-Protected ADC with Software-Selectable Input Ranges
- Part Models
- 14
- 1ku List Price
- Starting From $19.24
Part Details
- 12-Bit Resolution, 1/2 LSB Linearity
- Single +5V Supply Operation
- Software-Selectable Input Ranges:
- ±10V, ±5V, 0V to +10V, 0V to +5V (MAX196)
- ±VREF, ±VREF/2, 0V to +VREF, 0V to +VREF/2 (MAX198)
- Internal 4.096V or External Reference
- Fault-Protected Input Multiplexer
- 6 Analog Input Channels
- 6µs Conversion Time, 100ksps Sampling Rate
- Internal or External Acquisition Control
- Two Power-Down Modes
- Internal or External Clock
The MAX196/MAX198 multirange, 12-bit data-acquisition systems (DAS) require only a single +5V supply for operation, yet convert analog signals at their inputs up to ±10V (MAX196) and ±4V (MAX198). These systems provide six analog input channels that are independently software programmable for a variety of ranges: ±10V, ±5V, 0V to +10V, and 0V to +5V for the MAX196; ±VREF, ±VREF/2, 0V to +VREF, and 0V to +VREF/2 for the MAX198. This range switching increases the effective dynamic range to 14 bits and provides the flexibility to interface ±12V, ±15V, and 4mA to 20mA powered sensors to a single +5V system. In addition, these converters are fault protected to ±16.5V; a fault condition on any channel will not affect the conversion result of the selected channel. Other features include a 5MHz bandwidth track/hold, 100ksps throughput rate, software-selectable internal/external clock, internal/external acquisition control, 12-bit parallel interface, and internal 4.096V or external reference.
Two programmable power-down modes (STBYPD, FULLPD) provide low-current shutdown between conversions. In STBYPD mode, the reference buffer remains active, eliminating start-up delays.
The MAX196/MAX198 employ a standard microprocessor (µP) interface. A three-state data I/O port is configured to operate with 16-bit data buses, and data-access and bus-release timing specifications are compatible with most popular µPs. All logic inputs and outputs are TTL/CMOS compatible.
These devices are available in 28-pin DIP, wide SO, SSOP (55% smaller in area than wide SO), and ceramic SB packages. For 8+4 bus interface, see the MAX197 and the MAX199 data sheets. An evaluation kit is available (MAX196EVKIT-DIP).
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- Industrial Controls Systems
- Medical Instruments
- Robotics
- Telecommunications
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX196ACAI+ | 28-SSOP-5.3_MM | ||
MAX196ACAI+T | 28-SSOP-5.3_MM | ||
MAX196ACWI+ | 28-SOIC_W-300_MIL | ||
MAX196AEAI+ | 28-SSOP-5.3_MM | ||
MAX196AEWI+ | 28-SOIC_W-300_MIL | ||
MAX196AEWI+T | 28-SOIC_W-300_MIL | ||
MAX196BCAI+ | 28-SSOP-5.3_MM | ||
MAX196BCAI+T | 28-SSOP-5.3_MM | ||
MAX196BCWI+ | 28-SOIC_W-300_MIL | ||
MAX196BCWI+T | 28-SOIC_W-300_MIL | ||
MAX196BEAI+ | 28-SSOP-5.3_MM | ||
MAX196BEAI+T | 28-SSOP-5.3_MM | ||
MAX196BEWI+ | 28-SOIC_W-300_MIL | ||
MAX196BEWI+T | 28-SOIC_W-300_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2023 - 2361H WAFER FAB |
||
MAX196ACAI+ | PRODUCTION | |
MAX196ACAI+T | PRODUCTION | |
MAX196ACWI+ | PRODUCTION | |
MAX196AEAI+ | PRODUCTION | |
MAX196AEWI+ | PRODUCTION | |
MAX196AEWI+T | PRODUCTION | |
MAX196BCAI+ | PRODUCTION | |
MAX196BCAI+T | PRODUCTION | |
MAX196BCWI+ | PRODUCTION | |
MAX196BCWI+T | PRODUCTION | |
MAX196BEAI+ | PRODUCTION | |
MAX196BEAI+T | PRODUCTION | |
MAX196BEWI+ | PRODUCTION | |
MAX196BEWI+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 10 | ||
MAX197 | PRODUCTION | Multi-Range (±10V, ±5V, +10V, +5V), Single +5V, 12-Bit DAS with 8+4 Bus Interface |
MAX199 | PRODUCTION | 8-Channel, Multi-Range, 5V, 12-Bit DAS with 8+4 Bus Interface and Fault Protection |
MAX127 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
MAX128 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
MAX1270 | PRODUCTION | Multirange, +5V, 8-Channel, Serial 12-Bit ADCs |
MAX1271 | PRODUCTION | Multirange, +5V, 8-Channel, Serial 12-Bit ADCs |
MAX1294 | LAST TIME BUY | 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
MAX1266 | PRODUCTION | 420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
MAX1265 | PRODUCTION | 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
MAX1295 | PRODUCTION | 265ksps, +3V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
Evaluation Kits
Latest Discussions
No discussions on max196 yet. Have something to say?
Start a Discussion on EngineerZone®