MAX197
PRODUCTIONMulti-Range (±10V, ±5V, +10V, +5V), Single +5V, 12-Bit DAS with 8+4 Bus Interface
±17V Fault-Protected ADC with Software-Selectable Input Ranges
- Part Models
- 15
- 1ku List Price
- Starting From $20.88
Part Details
- 12-Bit Resolution, 1/2LSB Linearity
- Single +5V Operation
- Software-Selectable Input Ranges: ±10V, ±5V, 0V to 10V, 0V to 5V
- Fault-Protected Input Multiplexer (±16.5V)
- 8 Analog Input Channels
- 6µs Conversion Time, 100ksps Sampling Rate
- Internal or External Acquisition Control
- Internal 4.096V or External Reference
- Two Power-Down Modes
- Internal or External Clock
The MAX197 multi-range, 12-bit data-acquisition system (DAS) requires only a single +5V supply for operation, yet accepts signals at its analog inputs that may span both above the power-supply rail and below ground. This system provides 8 analog input channels that are independently software programmable for a variety of ranges: ±10V, ±5V, 0V to +10V, or 0V to +5V. This increases effective dynamic range to 14 bits, and provides the user flexibility to interface 4mA-to-20mA, ±12V, and ±15V powered sensors to a single +5V system. In addition, the converter is overvoltage tolerant to ±16.5V; a fault condition on any channel does not affect the conversion result of the selected channel. Other features include a 5MHz bandwidth track/hold, a 100ksps throughput rate, software-selectable internal or external clock and acquisition, 8+4 parallel interface, and an internal 4.096V or an external reference.
A hardware active-low SHDN pin and two programmable power-down modes (STBYPD, FULLPD) are provided for low-current shutdown between conversions. In STBYPD mode, the reference buffer remains active, eliminating start-up delays.
The MAX197 employs a standard microprocessor (µP) interface. A three-state data I/O port is configured to operate with 8-bit data buses, and data-access and bus-release timing specifications are compatible with most popular µPs. All logic inputs and outputs are TTL/CMOS compatible.
The MAX197 is available in 28-pin DIP, wide SO, SSOP, and ceramic SB packages.
For a different combination of ranges (±4V, ±2V, 0V to 4V, 0V to 2V), refer to the MAX199 data sheet. For 12-bit bus interface, refer to the MAX196 and MAX198 data sheets.
Applications
- Automated Test Equipment (ATE)
- Data Acquisition
- Industrial Controls Systems
- Medical Instruments
- Robotics
- Telecommunications
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX197ACAI+ | 28-SSOP-5.3_MM | ||
MAX197ACAI+T | 28-SSOP-5.3_MM | ||
MAX197ACWI+ | 28-SOIC_W-300_MIL | ||
MAX197ACWI+T | 28-SOIC_W-300_MIL | ||
MAX197AEAI+ | 28-SSOP-5.3_MM | ||
MAX197AEWI+ | 28-SOIC_W-300_MIL | ||
MAX197AEWI+T | 28-SOIC_W-300_MIL | ||
MAX197BCAI+ | 28-SSOP-5.3_MM | ||
MAX197BCAI+T | 28-SSOP-5.3_MM | ||
MAX197BCWI+ | 28-SOIC_W-300_MIL | ||
MAX197BCWI+T | 28-SOIC_W-300_MIL | ||
MAX197BEAI+ | 28-SSOP-5.3_MM | ||
MAX197BEAI+T | 28-SSOP-5.3_MM | ||
MAX197BEWI+ | 28-SOIC_W-300_MIL | ||
MAX197BEWI+T | 28-SOIC_W-300_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jul 28, 2023 - 2361H WAFER FAB |
||
MAX197ACAI+ | PRODUCTION | |
MAX197ACAI+T | PRODUCTION | |
MAX197ACWI+ | PRODUCTION | |
MAX197ACWI+T | PRODUCTION | |
MAX197AEAI+ | PRODUCTION | |
MAX197AEWI+ | PRODUCTION | |
MAX197AEWI+T | PRODUCTION | |
MAX197BCAI+ | PRODUCTION | |
MAX197BCAI+T | PRODUCTION | |
MAX197BCWI+ | PRODUCTION | |
MAX197BCWI+T | PRODUCTION | |
MAX197BEAI+ | PRODUCTION | |
MAX197BEAI+T | PRODUCTION | |
MAX197BEWI+ | PRODUCTION | |
MAX197BEWI+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 8 | ||
MAX1270 | PRODUCTION | Multirange, +5V, 8-Channel, Serial 12-Bit ADCs |
MAX127 | PRODUCTION | Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface |
MAX196 | PRODUCTION | 6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection |
MAX199 | PRODUCTION | 8-Channel, Multi-Range, 5V, 12-Bit DAS with 8+4 Bus Interface and Fault Protection |
MAX115 | PRODUCTION | 2x4-Channel, Simultaneous-Sampling 12-Bit ADCs |
MAX1261 | PRODUCTION | 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
MAX1262 | PRODUCTION | 400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
MAX1291 | PRODUCTION | 250ksps, +3V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface |
Evaluation Kits
Latest Discussions
No discussions on MAX197 yet. Have something to say?
Start a Discussion on EngineerZone®