MAX128

PRODUCTION

Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface

First 2-Wire 12-Bit, 8-Channel, Serial ADCs Have +/-17V Fault-Protected Inputs

Part Models
4
1ku List Price
Starting From $15.85
Viewing:

Part Details

  • 12-Bit Resolution, 1/2 LSB Linearity
  • +5V Single-Supply Operation
  • I2C-Compatible, 2-Wire Serial Interface
  • Four Software-Selectable Input Ranges
    • MAX127: 0 to +10V, 0 to +5V, ±10V, ±5V
    • MAX128: 0 to +VREF, 0 to +VREF/2, ±VREF, ±VREF/2
  • 8 Analog Input Channels
  • 8ksps Sampling Rate
  • ±16.5V Overvoltage-Tolerant Input Multiplexer
  • Internal 4.096V or External Reference
  • Two Power-Down Modes
  • 24-Pin Narrow PDIP or 28-Pin SSOP Packages
MAX128
Multirange, +5V, 12-Bit DAS with 2-Wire Serial Interface
MAX127, MAX127A, MAX127B, MAX128, MAX128A, MAX128B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Multiplexed A/D Converters 3
MAX1270 PRODUCTION Multirange, +5V, 8-Channel, Serial 12-Bit ADCs
MAX1271 PRODUCTION Multirange, +5V, 8-Channel, Serial 12-Bit ADCs
MAX11613 PRODUCTION Low-Power, 4-/8-/12-Channel, I²C, 12-Bit ADCs in Ultra-Small Packages
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max128 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed