MAX183
PRODUCTION3µs, 12-Bit ADC
See MAX1294 - MAX1297 for Single-Supply Applications
- Part Models
- 1
- 1ku List Price
- Starting From $13.49
Part Details
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX183BCWG+ | Small-Outline IC, Wide (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single Channel A/D Converters 7 | ||
MAX167 | LAST TIME BUY | CMOS, 5V Input, 100ksps, 12-Bit ADC with Track/Hold and Reference |
MAX172 | PRODUCTION | Complete 10µs CMOS 12-Bit ADC |
MAX122 | PRODUCTION | 500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference |
MAX190 | PRODUCTION | 75ksps, 5V, 12-Bit ADC with Track/Hold and Reference |
MX674A | PRODUCTION | Industry-Standard, Complete 12-Bit ADCs |
MAX178 | PRODUCTION | Calibrated, 12-Bit ADC with Track/Hold and Reference |
MX7578 | PRODUCTION | Calibrated 12-Bit ADC |
Latest Discussions
No discussions on max183 yet. Have something to say?
Start a Discussion on EngineerZone®