MAX178
PRODUCTIONCalibrated, 12-Bit ADC with Track/Hold and Reference
- Part Models
- 6
- 1ku List Price
- Starting From $23.30
Part Details
- Continuous Transparent Calibration of Offset and Gain
- True 12-Bit Performance without Adjustments
- T/H Front End and Internal Reference
- DC and Dynamically Specified
- Zero Error Typically <100μV
- Standard Microprocessor Interface
- 24-Pin DIP and Wide SO Packages
The MAX178 is a complete, calibrated 12-bit A/D converter (ADC) which includes a precision voltage reference, track-and-hold, and conversion clock. Internal calibration circuitry maintains true 12-bit performance over the full operating temperature range without external adjustments. In addition, each conversion includes an auto-zero cycle which reduces zero errors to typically below 100μV.
CHIP SELECT, READ, and WRITE inputs are included for easy microprocessor interfacing without additional logic. 2-byte, 12-bit conversion data is provided over an 8-bit three-state output bus. Either byte may be read first. Two converter busy flags facilitate polling of the converter's status.
The MAX178's analog input range is 0V to +5V when using a +5V reference. The MAX178A's internal reference accuracy is ±0.3%, while the MAX178B is intended for use with an external reference.
Applications
- Audio and Telecom Processing
- Digital-Signal Processing
- High-Accuracy Process Control
- High-Speed Data Acquisition
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX178ACNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX178AEWG+ | Small-Outline IC, Wide (0.3in) | ||
MAX178AEWG+T | Small-Outline IC, Wide (0.3in) | ||
MAX178BCNG+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX178BEWG+ | Small-Outline IC, Wide (0.3in) | ||
MAX178BEWG+T | Small-Outline IC, Wide (0.3in) |
This is the most up-to-date revision of the Data Sheet.