MAX17682

PRODUCTION

4.5V to 42V Input, Ultra-Small, High-Efficiency, Iso-Buck DC-DC Converter

Reduce external components, solution size and cost for DC-DC isolation

Part Models
2
1ku List Price
Starting From $2.03

Part Details

  • Eliminates External Components and Reduces Total Cost
    • Synchronous Primary Operation for High Efficiency and Reduced Cost
    • All-Ceramic Capacitors, Ultra-Compact Layout
  • Reduces Number of DC-DC Regulators to Stock
    • Wide 4.5V to 42V Input Voltage Range
    • 0.9V to 92% VIN Primary Output Voltage
    • Delivers up to 3.7A Peak Current
    • 100kHz to 500kHz Adjustable Frequency with External Synchronization
    • Available in a 20-Pin, 4mm x 4mm TQFN Package
  • Reduces Power Dissipation
    • Peak Efficiency > 90%
    • Shutdown Current = 2.8µA (typ)
  • Operates Reliably in Adverse Industrial Environments
    • Hiccup-Mode Current Limit, Sink Current Limit, and Auto-Retry Startup
    • Programmable EN/UVLO Threshold
    • Adjustable Soft-Start
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range
    • -40°C to +150°C Junction Temperature Range
MAX17682
4.5V to 42V Input, Ultra-Small, High-Efficiency, Iso-Buck DC-DC Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX17682EVKIT

Evaluation Kit for the MAX17682

Features and Benefits

  • 16V to 42V Input Voltage Range
  • +12V, 750mA continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 91% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Product Details

The MAX17682EVKIT is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 16V to 42V and uses primary-side feedback to regulate the output voltage. The EV kit has isolated output, programmed to +12V at 750mA, with 10% output voltage regulation.

The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Applications

  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

MAX17682EVKITC

Evaluation Kit for the MAX17682 Three-Phase Inverter Gate Drive Power Supply

Features and Benefits

  • 17V to 36V Input Voltage Range
  • Four isolated output rails
    • Three rails with +15V and -8V, 75mA continuous current
    • One rail with +15V and -8V, 225mA continuous current
  • EN/UVLO Input
  • 250kHz Switching Frequency
  • 96% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Product Details

The MAX17682 EV kit C is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltages. The EV kit has four isolated, dualoutput voltage rails which are programmed to +15V and -8V. Three of the dual voltage rails can deliver 75mA load current, whereas the fourth dual rail can deliver a load current of 225mA.

The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Applications

  • Communication Hub in Smart Meters
  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

MAX17682EVKITD

Evaluation Kit for the MAX17682 for Isolated ±15V Dual-Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • ±15V,150mA; +5V, 1A Continuous Current
  • EN/UVLO Input
  • 200kHz Switching Frequency
  • 93% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Product Details

The MAX17682 EV kit is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltages. The EV kit has isolated dual output voltages programmed to ±15V at 150mA, along with a primary regulated +5V output voltage at 1A, with 10% output voltage regulation.

The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Applications

  • Communication Hub in Smart meters
  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

MAX17682EVKITB

Evaluation Kit for the MAX17682 for Isolated +24V Output Configuration

Features and Benefits

  • 17V to 36V Input Voltage Range
  • +24V, 400mA Continuous Current
  • EN/UVLO Input
  • 250kHz Switching Frequency
  • 96% Peak Efficiency
  • Overcurrent Protection
  • No Optocoupler
  • Delivers up to 10W Output Power
  • Overtemperature Protection
  • Proven PCB layout

Product Details

The MAX17682 EV kit B is a fully assembled and tested circuit board that demonstrates the performance of the MAX17682 high-efficiency, iso-buck DC-DC Converter. The EV kit operates over a wide input-voltage range of 17V to 36V and uses primary-side feedback to regulate the output voltage. The EV kit has isolated output, programmed to +24V at 400mA, with 10% output voltage regulation.

The EV kit comes installed with the MAX17682 in a 20-pin (4mm x 4mm) TDFN package.

Applications

  • Communication Hub in Smart meters
  • Floating Power Supply Generation
  • Industrial Process Control
  • Isolated Power Supplies in Medical Equipment

MAX17682EVKIT
Evaluation Kit for the MAX17682
MAX17682EVKITC
Evaluation Kit for the MAX17682 Three-Phase Inverter Gate Drive Power Supply
MAX17682EVKITD
Evaluation Kit for the MAX17682 for Isolated ±15V Dual-Output Configuration
MAX17682EVKITB
Evaluation Kit for the MAX17682 for Isolated +24V Output Configuration

Latest Discussions

No discussions on MAX17682 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed