MAX17599

PRODUCTION

Low-IQ Wide-Input-Range Active-Clamp Current-Mode PWM Controllers

Peak Current Mode Controllers with Active Clamp Reset Enables Efficiency Increase by Reducing Switching Losses

Part Models
2
1ku List Price
Starting From $1.57

Part Details

  • Active Clamp, Peak Current-Mode Forward PWM Controller
  • 20µA Startup Current in UVLO
  • 4.5V to 36V Input-Supply Operating Range (MAX17599)
  • Programmable Input Undervoltage Lockout
  • Programmable Input Overvoltage Protection
  • Programmable 100kHz to 1MHz Switching Frequency
  • Switching Frequency Synchronization
  • Programmable Frequency Dithering for Low EMI Spread-Spectrum Operation
  • Programmable Dead Time
  • Adjustable Soft-Start
  • Programmable Slope Compensation
  • Fast Cycle-by-Cycle Peak-Current-Limit
  • 70ns Internal Leading-Edge Current-Sense Blanking
  • Hiccup Mode Output Short-Circuit Protection
  • Soft-Stop for Well-Controlled Clamp Capacitor Discharge
  • Negative Clamp-Switch Current Limit
  • 3mm x 3mm, Lead-Free 16-Pin TQFN
  • -40°C to +125°C Operating Temperature Range
MAX17599
Low-IQ Wide-Input-Range Active-Clamp Current-Mode PWM Controllers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAX17598EVKIT

Evaluation Kit for the MAX17598

Features and Benefits

  • 36V DC to 72V DC Input Range
  • Isolated Output Voltage: 3.3V DC at 8A
  • Galvanic Isolation Up to 3000VRMS
  • 350kHz Switching Frequency
  • Efficiency Up to 93.6%
  • Active-Clamp Forward Converter Topology
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX17598 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a peak-current-mode controller for an active-clamp forward regulator. The EV kit is configured for an isolated 3.3V DC output voltage that can supply up to 8A of current. The input voltage range is from 36V DC to 72V DC.
The EV kit demonstrates low quiescent current and efficiency up to 93.6%. High efficiency is achieved by using an active-clamp forward converter topology, with self-driven synchronous secondary MOSFETs on the output side. The EV kit is configured to operate at a 350kHz switching frequency. The surface-mount transformer has a bias winding to power the IC after startup. An optocoupler along with the transformer provide galvanic isolation between input and output, up to 3000VRMS.
Warning: The EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on the equipment connected to it. Users who power up this EV kit or the power sources connected to it must be careful to follow safety procedures appropriately to work with high-voltage electrical equipment.
Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this EV kit with care to avoid possible personal injury.

Applications

  • Industrial Power Supplies
  • Isolated Battery Chargers
  • Servers and Embedded Computing
  • Telecom and Datacom Power Supplies

MAX17598EVKIT
Evaluation Kit for the MAX17598

Reference Designs

maxrefdes115cfig00
MAXREFDES115 Circuits from the lab

Isolated 24V to 5V 20W Power Supply

Features and Benefits

  • Functional Insulation
  • Compact and Flexible
  • Low Power Dissipation
  • Minimal External Components
  • Robust Operation in Adverse Industrial Environments
  • 5V at 4A Output with 20% Over-Range Current
MAXREFDES121
MAXREFDES121 Circuits from the lab

Isolated 24V to 3.3V 33W Power Supply

Features and Benefits

  • Functional insulation
  • Compact and flexible
  • Low power dissipation
  • Minimal external components
  • Robust operation in adverse industrial environments
maxrefdes114fig00
MAXREFDES114 Circuits from the lab

Isolated 24V to 5V 10W Power Supply

Features and Benefits

  • Functional insulation
  • Compact and flexible
  • Low power dissipation
  • Minimal external components
  • Robust operation in adverse industrial environments
Figure 1. The MAXREFDES41 reference design block diagram.
MAXREFDES41 Circuits from the lab

Isolated 24V to 12V 40W Power Supply with Planar Transformer

Features and Benefits

Features

  • Functional insulation
  • Compact and flexible
  • Low power dissipation
  • Minimal external components
  • Robust operation in adverse industrial environments
MAXREFDES1051
MAXREFDES1051 Circuits from the lab

24V/2A, Active Clamp Forward DC-DC Converter Using MAX17599

Features and Benefits

  • 20µA Startup Current in UVLO
  • Programmable Input Under-Voltage Lockout
  • Programmable Input Over-Voltage Protection
  • Switching Frequency Synchronization
  • Adjustable Soft-Start
  • Programmable Slope Compensation
  • Fast Cycle-by-Cycle Peak Current Limit
  • 70ns Internal Leading Edge Current Sense Blanking
  • Hiccup Mode Output Short Circuit Protection
maxrefdes116-figure1
MAXREFDES116 Circuits from the lab

Isolated 24V to 5V 40w Power Supply

Features and Benefits

  • Functional insulation
  • Compact and flexible
  • Low power dissipation
  • Minimal external components
  • Robust operation in adverse industrial environments
MAXREFDES115
Isolated 24V to 5V 20W Power Supply
MAXREFDES121
Isolated 24V to 3.3V 33W Power Supply
MAXREFDES114
Isolated 24V to 5V 10W Power Supply
MAXREFDES41
Isolated 24V to 12V 40W Power Supply with Planar Transformer
MAXREFDES48
Isolated 24V to 12V 40W Power Supply with EFD20 Core Transformer
MAXREFDES1218
24V, 3A Average Current, 4A Peak Current Active Clamp Forward DC-DC Converter Using the MAX17599
MAXREFDES1051
24V/2A, Active Clamp Forward DC-DC Converter Using MAX17599
MAXREFDES116
Isolated 24V to 5V 40w Power Supply

Latest Discussions

No discussions on MAX17599 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed