MAX1719

PRODUCTION

SOT23, Switched-Capacitor Voltage Inverters with Shutdown

Smallest, High-Efficiency Bias for Small LCD/GaAsFET PA Bias: Small Cap Size, No Inductors and Low Supply Current

Part Models
2
1ku List Price
Starting From $0.99

Part Details

  • 1nA Logic-Controlled Shutdown
  • 6-Pin SOT23 Package
  • 99.9% Voltage Conversion Efficiency
  • 50µA Quiescent Current (MAX1720)
  • +1.5V to +5.5V Input Voltage Range
  • 25mA Output Current
  • Requires Only Two 1µF Capacitors (MAX1719/MAX1721)
MAX1719
SOT23, Switched-Capacitor Voltage Inverters with Shutdown
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Regulated Inverting Charge Pumps 1
MAX868 PRODUCTION Regulated, Adjustable -2x Inverting Charge Pump
Unregulated Doubling/Inverting Charge Pumps 3
MAX860 PRODUCTION 50mA, Frequency-Selectable, Switched-Capacitor Voltage Converters
MAX828 PRODUCTION Switched-Capacitor Voltage Inverters
MAX870 PRODUCTION Switched-Capacitor Voltage Inverters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1719 yet. Have something to say?

Start a Discussion on EngineerZone®