MAX1697

PRODUCTION

60mA, SOT23 Inverting Charge Pump with Shutdown

EMI-Friendly Ultra-Small Charge Pump

Part Models
6
1ku List Price
Starting From $1.36
Viewing:

Part Details

  • 60mA Output Current
  • Low 12Ω Output Resistance
  • 150µA Supply Current (MAX1697R)
  • Requires Only Two 1µF Capacitors (MAX1697U)
  • Start-Up Current Limited
  • +1.25V to +5.5V Input Voltage Range
  • Slew-Rate Limited to Reduce EMI
MAX1697
60mA, SOT23 Inverting Charge Pump with Shutdown
MAX1697: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX1719 PRODUCTION SOT23, Switched-Capacitor Voltage Inverters with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max1697 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed