MAX1681

PRODUCTION

125mA, Frequency-Selectable, Switched-Capacitor Voltage Converters

Up to 1MHz Switching Frequency Allows Small Capacitors

Part Models
2
1ku List Price
Starting From $3.17

Part Details

  • Selectable Switching Frequencies:
    • 125kHz/250kHz (MAX1680)
    • 500kHz/1MHz (MAX1681)
  • Allow Use of Small Capacitors (1µF for the MAX1681)
  • 125mA Output Current
  • 3.5Ω Output Impedance
  • 1µA Logic-Controlled Shutdown
  • Configurable as Voltage Inverters or Doublers
  • +2.0V to +5.5V Input Voltage Range
  • Available in 8-Pin SO Packages
  • 90% Efficiency
MAX1681
125mA, Frequency-Selectable, Switched-Capacitor Voltage Converters
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Unregulated Doubling/Inverting Charge Pumps 1
MAX860 PRODUCTION 50mA, Frequency-Selectable, Switched-Capacitor Voltage Converters
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed