MAX159
LAST TIME BUY+2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX
Smallest 2-Channel 10-Bit ADCs
- Part Models
- 2
- 1ku List Price
- price unavailable
Part Details
- Single-Supply Operation (+2.7V to +5.25V)
- Two Single-Ended Channels (MAX157)
- Single Pseudo-Differential Channel (MAX159)
- Low Power
- 0.9mA (at 108ksps, +3V)
- 100µA (at 10ksps, +3V)
- 10µA (at 1ksps,+3V)
- < 0.2µA (power-down mode)
- Internal Track/Hold
- 108ksps Sampling Rate
- SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
- Space-Saving 8-Pin µMAX Package
- Pin-Compatible 12-Bit Upgrades Available
The MAX157/MAX159 low-power, 10-bit analog-to-digital converters (ADCs) are available in 8-pin µMAX® and DIP packages. Both devices operate with a single +2.7V to +5.25V supply and feature a 7.4µs successive-approximation ADC, automatic power-down, fast wake-up (2.5µs), an on-chip clock, and a high-speed, 3-wire serial interface.
Power consumption is only 3.2mW (VDD = +3.6V) at the maximum sampling rate of 108ksps. At slower throughput rates, the 0.2µA automatic shutdown further reduces power consumption.
The MAX157 provides 2-channel, single-ended operation and accepts input signals from 0 to VREF. The MAX159 accepts pseudo-differential inputs ranging from 0 to VREF. An external clock accesses data through the 3-wire serial interface, which is SPI™, QSPI™, and MICROWIRE™ compatible.
Excellent dynamic performance and low power, combined with ease of use and a small package size, make these converters ideal for battery-powered and data acquisition applications, or for other circuits with demanding power-consumption and space requirements. For pin-compatible 12-bit upgrades, see the MAX144/MAX145 data sheet.
Applications
- Battery-Powered Applications
- Instrumentation
- Isolated Data Acquisition
- Medical Instruments
- Portable Data Logging
- Process Control Monitoring
- System Supervision
- Test Equipment
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX159ACPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX159BEPA+ | Plastic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 2 | ||
MAX144 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
MAX11618 | PRODUCTION | 10-Bit, 300ksps ADCs with FIFO and Internal Reference |
Product 2 | ||
MAX1088 | 150ksps, 10-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs in SOT23 and TDFN | |
MAX1392 | 1.5V to 3.6V, 357ksps, 1-Channel True-Differential/2-Channel Single-Ended, 10-Bit, SAR ADCs |
Single Channel A/D Converters 2 | ||
MAX145 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX |
MAX1085 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 10-Bit ADCs with Internal Reference |
Latest Discussions
No discussions on max159 yet. Have something to say?
Start a Discussion on EngineerZone®