MAX145
PRODUCTION+2.7V, Low-Power, 2-Channel, 108ksps, Serial 12-Bit ADCs in 8-Pin µMAX
- Part Models
- 7
- 1ku List Price
- Starting From $7.81
Part Details
- Single-Supply Operation (+2.7V to +5.25V)
- Two Single-Ended Channels (MAX144) One Pseudo-Differential Channel (MAX145)
- Low Power
- 0.9mA (108ksps, +3V Supply)
- 100µA (10ksps, +3V Supply)
- 10µA (1ksps, +3V Supply)
- 0.2µA (Power-Down Mode)
- Internal Track/Hold
- 108ksps Sampling Rate
- SPI/QSPI/MICROWIRE-Compatible 3-Wire Serial Interface
- Space-Saving 8-Pin µMAX Package
- Pin-Compatible 10-Bit Versions Available
The MAX144/MAX145 low-power, 12-bit analog-to-digital converters (ADCs) are available in 8-pin µMAX® and DIP packages. Both devices operate with a single +2.7V to +5.25V supply and feature a 7.4µs successive- approximation ADC, automatic power-down, fast wake-up (2.5µs), an on-chip clock, and a high-speed, 3-wire serial interface.
Power consumption is only 3.2mW (VDD = +3.6V) at the maximum sampling rate of 108ksps. At slower throughput rates, the automatic shutdown (0.2µA) further reduces power consumption.
The MAX144 provides 2-channel, single-ended operation and accepts input signals from 0 to VREF. The MAX145 accepts pseudo-differential inputs ranging from 0 to VREF. An external clock accesses data-through the 3-wire serial interface, which is SPI™, QSPI™, and MICROWIRE™-compatible.
Excellent dynamic performance and low power, combined with ease of use and small package size, make these converters ideal for battery-powered and data-acquisition applications, or for other circuits with demanding power-consumption and space requirements. For pin-compatible 10-bit ADCs, see the MAX157 and MAX159 data sheets.
Applications
- Battery-Powered Applications
- Instrumentation
- Isolated Data Acquisition
- Medical Instruments
- Portable Data Logging
- Process Control Monitoring
- System Supervision
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX145ACUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX145ACUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX145AEUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX145AEUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
MAX145BCPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX145BCUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
MAX145BEUA+ | Micro-MAX, Thin Shrink Small-Outline |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 13, 2023 - 2361N WAFER FAB |
||
MAX145ACUA+ | PRODUCTION | |
MAX145ACUA+T | PRODUCTION | |
MAX145AEUA+ | PRODUCTION | |
MAX145AEUA+T | PRODUCTION | |
MAX145BEUA+ | PRODUCTION | |
Sep 19, 2018 - 1753N ASSEMBLY |
||
MAX145ACUA+ | PRODUCTION | |
MAX145ACUA+T | PRODUCTION | |
MAX145AEUA+ | PRODUCTION | |
MAX145AEUA+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Multiplexed A/D Converters 2 | ||
MAX157 | PRODUCTION | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX |
MAX1329 | PRODUCTION | 12-/16-Bit DAS with ADC, DACs, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor |
Product 2 | ||
MAX1330 | 12-/16-Bit DAS with ADC, DAC, DPIOs, APIOs, Reference, Voltage Monitors, and Temp Sensor | |
MAX1393 | 1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs |
Single Channel A/D Converters 3 | ||
MAX159 | LAST TIME BUY | +2.7V, Low-Power, 2-Channel, 108ksps, Serial 10-Bit ADCs in 8-Pin µMAX |
MAX1284 | PRODUCTION | 400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference |
MAX1288 | PRODUCTION | 150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs |