MAX15038

PRODUCTION

4A, 2MHz Step-Down Regulator with Integrated Switches

Smallest, Most Efficient, 4A Step-Down Regulator Switches Frequencies Up to 2MHz

Part Models
2
1ku List Price
Starting From $1.96
Viewing:

Part Details

  • Internal 31mΩ RDS(ON) High-Side and 24mΩ RDS(ON) Low-Side MOSFETs
  • Continuous 4A Output Current Over Temperature
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V VIN Supply
  • Adjustable Output from 0.6V to (0.9 x VIN)
  • Soft-Start Reduces Inrush Supply Current
  • 500kHz to 2MHz Adjustable Switching Frequency
  • Compatible with Ceramic, Polymer, and Electrolytic Output Capacitors
  • Nine Preset and Adjustable Output Voltages
    • 0.6V, 0.7V, 0.8V, 1.0V, 1.2V, 1.5V, 1.8V, 2.0V, 2.5V, and Adjustable
  • Monotonic Startup for Safe-Start into Prebiased Outputs
  • Selectable Forced PWM or Skip Mode for Light Load Efficiency
  • Overcurrent and Overtemperature Protection
  • Output Current Sink/Source Capable with Cycle-by-Cycle Protection
  • Open-Drain Power-Good Output
  • Lead-Free, 4mm x 4mm, 24-Pin Thin QFN Package
MAX15038
4A, 2MHz Step-Down Regulator with Integrated Switches
MAX15038: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
MAX8688 PRODUCTION Digital Power-Supply Controller/Monitor with PMBus Interface
Internal Power Switch Buck Regulators 9
MAX8646 PRODUCTION 6A, 2MHz Step-Down Regulator with Integrated Switches
MAX8833 PRODUCTION Dual, 3A, 2MHz Step-Down Regulator
MAX8855 PRODUCTION Dual, 5A, 2MHz Step-Down Regulators
MAX1945 PRODUCTION 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators
MAX1951 PRODUCTION 1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators
MAX8505 PRODUCTION 3A, 1MHz, 1% Accurate, Internal Switch Step-Down Regulator with Power-OK
MAX1974 PRODUCTION Smallest 1A, 1.4MHz Step-Down Regulators
MAX1972 PRODUCTION Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO
MAX8643A PRODUCTION 3A, 2MHz Step-Down Regulator with Integrated Switches
Product 2
MAX8658 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
MAX8659 1- to 8-Phase, Master-Slave CPU Core Regulator with Integrated Power MOSFETs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAX15038EVKIT

Evaluation Kit for the MAX15038 and MAX15039

Features and Benefits

  • Evaluates Internal 31mΩ RDSON High-Side and 24mΩ RDSON Low-Side MOSFETs
  • 4A Output
  • ±1% Output Accuracy Over Load, Line, and Temperature
  • Operates from 2.9V to 5.5V Input Supply
  • All-Ceramic Capacitor Design
  • 9 Selectable Output Voltages from 0.6V to 2.5V
  • Programmable Output Voltages from 0.6V to (0.9 x VIN) through a Resistor-Divider
  • 500kHz to 2MHz Adjustable Frequency
  • Programmable Soft-Start Time
  • REFIN for DDR Termination and Tracking Applications
  • Proven PCB Layout
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX15038 evaluation kit (EV kit) demonstrates the MAX15038 4A, 2MHz step-down regulator with integrated switches for enterprise-server, telecommunication, computing, and networking power-supply applications. The EV kit is preset for a 1.8V output voltage at load currents up to 4A from a 2.9V to 5.5V input-voltage range. A 1MHz switching frequency and up to 95% efficiency (with the supplied components) is achieved by the EV kit.

The MAX15038 EV kit can also be used to evaluate the MAX15039 step-down regulator.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supplies
  • POLs
  • RAID Control Power Supplies
  • Server Power Supplies
  • Telecom and Networking Power Supplies

MAX15038EVKIT
Evaluation Kit for the MAX15038 and MAX15039

Reference Designs

MAXREFDES1120
MAXREFDES1120 Circuits from the lab

3.3V/4A Synchronous Step-Down DC-DC Converter Using MAX15038

Features and Benefits

  • Internal 31mΩ RDS(ON) high-side and 24mΩ RDS(ON) low-side metal-oxide semiconductor field-effect transistors (MOSFETs)
  • Continuous 4A output current over temperature
  • ±1% output accuracy overload, line, and temperature
  • Soft-start reduces inrush supply current
  • 500kHz to 2MHz adjustable switching frequency
  • Monotonic startup for safe-start into prebiased outputs
  • Selectable forced PWM or skip mode for light-load efficiency
  • Overcurrent and overtemperature protection
  • Output current sink/source capable with cycle-by- cycle protection
  • Open-drain power-good output
MAXREFDES1120
3.3V/4A Synchronous Step-Down DC-DC Converter Using MAX15038
MAXREFDES1120

Latest Discussions

No discussions on max15038 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed