MAX1951

PRODUCTION

1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators

1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-DC Regulators Require Only 10µF Ceramic Capacitor

Part Models
2
1ku List Price
Starting From $3.05

Part Details

  • Compact 0.385in² Circuit Footprint
  • 10µF Ceramic Input and Output Capacitors, 2µH Inductor for 1.5A Output
  • Efficiency Up to 94%
  • 1% Output Accuracy Over Load, Line, and Temperature (MAX1951, Up to 1.5A)
  • Guaranteed 2A Output Current
  • Operate from 2.6V to 5.5V Supply
  • Adjustable Output from 0.8V to VIN (MAX1951)
  • Preset Output of 1.8V (1.5% Accuracy) (MAX1952)
  • Internal Digital Soft-Soft
  • Short-Circuit and Thermal-Overload Protection
MAX1951
1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 1
MAX1945 PRODUCTION 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1951EVKIT

Evaluation Kit for the MAX1951, MAX1952

Features and Benefits

  • 2.6V to 5.5V Input Range
  • Output Voltage
    • Adjustable 0.8V to VIN (MAX1951)
    • Fixed 1.8V (MAX1952)
  • 1.5A Output Current
  • Tiny Circuit Footprint: 0.55 x 0.7in2
  • Low-Profile Components: < 3mm
  • All Ceramic Design
  • Fixed 1MHz Switching Frequency
  • No External Schottky Diode Required
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX1951 evaluation kit (EV kit) provides a 1.5V output voltage from a 2.6V to 5.5V input source.The output voltage can be adjusted from 0.8V to VIN. The MAX1951 delivers up to 1.5A output current. The MAX1951 is a fixed-frequency, pulse-width modulated (PWM) step-down switching regulator with internal synchronous-rectifier. Operation at 1MHz minimizes external components.

The MAX1951 EV kit can also be used to evaluate other output voltages by changing the feedback resistors R2 and R3. The EV kit can also be used to evaluate the MAX1952, which is a 1.5A PWM step-down switching regulator with a 1.8V fixed output voltage.

Applications

  • ASIC/DSP/µP/FPGA Core and I/O Voltages
  • Cell Phone Base Stations
  • Networking and Telecommunications
  • Set-Top Boxes

MAX1951EVKIT
Evaluation Kit for the MAX1951, MAX1952

Latest Discussions

Recently Viewed