MAX14986

PRODUCTION

Dual 6GT/s SAS/SATA Redriver with Equalization and Extended Temperature Operation

Ruggedized and Robust Redriver with Double the Performance

Part Models
1
1ku List Price
Starting From $16.20
Viewing:

Part Details

  • High-Performance Solution Designed to Overcome Lossy Channels
    • 3dB of Independent (per Channel) Selectable Input EQ and Output Preemphasis
    • Compensates Up to 30in of Channel Losses with Deterministic Jitter: 23psP-P (max); Random Jitter: 1.5psRMS (max)
    • 8dB (typ) of Return Loss Up to 3.0GHz
  • Designed to Reliably Operate in Harsh Environments
    • Industrial Temperature Rated: -40°C to +85°C
    • ±2.5kV Human Body Model (HBM) ESD Protection on All Pins
    • Housed in a Flow-Through (3.5mm x 5.5mm, 28-Pin) TQFN Package for Resistance to Vibration/Shocks
  • Ease of Design and Layout
    • Single 3.3V Operation
    • Internal Input/Output 50Ω Termination Resistors on All Pins
    • Flow-Through Pinout
MAX14986
Dual 6GT/s SAS/SATA Redriver with Equalization and Extended Temperature Operation
MAX14986: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX14986EVKIT

Evaluation Kit for the MAX14986

Features and Benefits

  • Application Circuit with SAS and SATA Input/Output
  • Eye Diagram Test Circuit with SMA Inputs/Outputs
  • Calibration Traces (50Ω Single-Ended Load Trace and 50Ω Single-Ended Through Trace)
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14986 evaluation kit (EV kit) provides a proven design to evaluate the MAX14986 dual-channel buffer. The EV kit contains four sections: an application circuit, characterization circuit, and two calibration traces.
The application circuit (Figure 1a in the full data sheet) is designed to demonstrate the IC’s use in redriving Serial-Attached SCSI (SAS) and Serial ATA (SATA) signals. This section of the EV kit operates from an external +5V supply that is regulated by an on-board LDO to +3.3V, which powers the MAX14986 (U1) device. All traces in the application circuit are 100Ω differential controlled-impedance traces.
The characterization circuit (Figure 1b in the full data sheet) is provided for eye diagram evaluation using SMA connectors and 50Ω single-ended controlled-impedance traces. This section is powered by an external +3.3V supply.

Applications

  • Carrier Boards
  • Computer on Modules
  • Industrial/Embedded PCs
  • Medical Equipment
  • Rack Server Industrial PCs
  • Test Equipment

MAX14986EVKIT
Evaluation Kit for the MAX14986

Latest Discussions

No discussions on max14986 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed