MAX14978

PRODUCTION

SuperSpeed USB Passive Switch (Low/Full/Hi/SuperSpeed)

Allows For Low Distortion Switching Where High Performance is Required

Part Models
2
1ku List Price
Starting From $3.23
Viewing:

Part Details

  • Designed for SuperSpeed USB Applications:
    • Low/Full/Hi-Speed (1.5/12/480Mbps)
    • SuperSpeed (5.0Gbps)
  • Superior Return Loss and Insertion Loss for SuperSpeed Analog Switches
  • Low Quiescent Current: 36µA (typ)
  • All Link Training is Preserved (SuperSpeed)
  • LVCMOS Control (1.4V ≤ VIH ≤ 3.6V)
  • Operation from a Single +3.3V Power Supply
  • Small, 3.5mm × 9.0mm, 42-Pin TQFN Package
MAX14978
SuperSpeed USB Passive Switch (Low/Full/Hi/SuperSpeed)
MAX14978: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max14978 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed