MAX14937

PRODUCTION

Two Channel, 5kVRMS I2C Isolator

Industry's Most Flexible Digital Isolators Allow Direct Interfacing to Low-Voltage (2.5V) Devices

Part Models
2
1ku List Price
Starting From $4.32
Viewing:

Part Details

  • Robust Galvanic Isolation of Digital Signals
    • Withstands 5kVRMS for 60s (VISO)
    • Continuously Withstands 848VRMS (VIOWM)
    • 1200VPEAK Repetitive Peak Voltage (VIORM)
    • Withstands ±10kV Surge per IEC 61000-4-5
  • Interfaces Directly with Most Micros and FPGAs
    • Accepts 2.25V to 5.5V Supplies
    • Bidirectional Data Transfer from DC to 1.7MHz
  • Low Power Consumption
    • 5.3mA per Channel Typical at 1.7MHz
MAX14937
Two Channel, 5kVRMS I2C Isolator
MAX14937: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
I²C Isolators 1
MAX14933 PRODUCTION Two-Channel, 2.75kVRMS I2C Isolator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14937WEVKIT

Evaluation Kit for the MAX14933/MAX14937

Features and Benefits

  • Ease of Use
    • Easy Powering Through Micro-USB or Test Points
    • SMA Connectors to Connect to External Equipment
  • Guaranteed 5kVRMS Isolation
  • Fully Assembled and Tested.

Product Details

The MAX14933/MAX14937 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14933/MAX14937 2-channel digital isolators in a 16-pin, wide-body SOIC surface-mount package. The EV kit features two independent isolated power supplies independently adjustable to +5V.

Applications

  • Battery Management
  • Instrumentation
  • Power Supplies

MAX14933WEVKIT

Evaluation Kit for the MAX14933/MAX14937

Features and Benefits

  • Ease of Use
    • Easy Powering Through Micro-USB or Test Points
    • SMA Connectors to Connect to External Equipment
  • Guaranteed 5kVRMS Isolation
  • Fully Assembled and Tested.

Product Details

The MAX14933/MAX14937 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14933/MAX14937 2-channel digital isolators in a 16-pin, wide-body SOIC surface-mount package. The EV kit features two independent isolated power supplies independently adjustable to +5V.

Applications

  • Battery Management
  • Instrumentation
  • Power Supplies

MAX14937WEVKIT
Evaluation Kit for the MAX14933/MAX14937
MAX14933WEVKIT
Evaluation Kit for the MAX14933/MAX14937

Latest Discussions

Recently Viewed