MAX14880

RECOMMENDED FOR NEW DESIGNS

2.75kV, 3.5kV, and 5kV Isolated CAN Transceivers

Isolated CAN Transceivers with Fault Protection Enable Robust Communications

Part Models
2
1ku List Price
Starting From $3.80

Part Details

  • Integrated Protection for Robust Communication
    • 2.75kVRMS, 3.5kVRMS, or 5kVRMS Withstand Isolation Voltage for 60s (Galvanic Isolation)
    • ±25V Receiver Input Common-Mode Range
    • ±54V Fault Protection on Receiver Inputs
  • High-Performance Transceiver Enables Flexible Designs
    • Wide 1.71V to 5.5V Supply for the CAN Controller Interface
    • Available 16-pin and 8-pin SOIC Package Pin Configurations
    • Data Rates up to 1Mbps (Max)
    • Dominant Timeout Protection
  • Safety Regulatory Approvals
    • UL According to UL1577 (Basic Insulation) (16-Pin Package Devices Only)
MAX14880
2.75kV, 3.5kV, and 5kV Isolated CAN Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX14880EVKIT

Evaluation Kit for the MAX14878/MAX14879/MAX14880

Features and Benefits

  • Operates from a Single 3.3V Supply
  • Terminal Block Connectors for Easy RS-485/RS-422 Evaluation
  • 5000VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAX14880 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14880 isolated CAN transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.

The MAX14880EVKIT may also be used to evaluate the MAX14878 and the MAX14879.

MAX14878EVKIT

Evaluation Kit for the MAX14878

Features and Benefits

  • Operates from a Single 3.3V Supply
  • Terminal Block Connector for Easy CAN Evaluation
  • 3500VRMS Isolation for 60s
  • Fully Assembled and Tested

Product Details

The MAX14878EVKIT# evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14878AWA+ isolated CAN transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.

Applications

  • Building Automation
  • HVAC
  • Industrial Controls
  • Switching Gear

MAX14880EVKIT
Evaluation Kit for the MAX14878/MAX14879/MAX14880
MAX14878EVKIT
Evaluation Kit for the MAX14878

Latest Discussions

No discussions on MAX14880 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed