MAX14851

PRODUCTION

Six-Channel Digital Isolator

Industry's First Monolithic 600VRMS Digital Isolator

Part Models
2
1ku List Price
Starting From $2.21

Part Details

  • Complete Digital Isolation Solution
    • 600VRMS Isolation for 60 Seconds
    • Short-Circuit Protection on Unidirectional Outputs
    • 200VRMS Working Isolation Voltage
    • Four Unidirectional Signal Paths: 2-In/2-Out
    • Two Bidirectional Open-Drain Signal Paths
    • 50Mbps (max) Unidirectional Data Rate
    • 2Mbps (max) Bidirectional Data Rate
  • Compatible with Many Interface Standards
    • I2C
    • SPI
    • RS-232, RS-485/RS-422
    • SMBus, PMBus Interfaces
MAX14851
Six-Channel Digital Isolator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX14851EVKIT

Evaluation Kit for the MAX14851

Features and Benefits

  • Operates from a Single Supply
  • 600VRMS Isolation for 60s
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14851 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the functionality of the MAX14851 6-channel digital isolator in a 16-pin QSOP package. The EV kit features an on-board isolated power supply and is powered from a single supply.

Applications

  • Battery Management
  • Industrial Control Systems
  • Isolated I2C, SPI, RS-232/422/485 Interfaces
  • Medical Systems
  • Telecommunication Systems

MAX14851EVKIT
Evaluation Kit for the MAX14851

Latest Discussions

Recently Viewed