MAX14841E

PRODUCTION

40Mbps, +3.3V, RS-485 Half-Duplex Transceivers

Low-Voltage, High-Speed RS-485 Transceivers Increase Data Rates and Extend Cable Lengths 

Part Models
4
1ku List Price
Starting From $2.50

Part Details

  • High ESD Protection Provides Increases Equipment Uptime
    • ±35kV Human Body Model (HBM) per JEDEC JS-001-2012
    • ±20kV Air Gap Discharge per IEC 61000-4-2
    • ±12kV Contact Discharge per IEC 61000-4-2
  • Integrated Features Increases Robustness
    • Large 170mV Receiver Hysteresis (MAX14840) for High Receiver Noise Tolerance
    • True Fail Safe Receiver Input (MAX14841E) Keeps Receiver Output Logic-High Upon Shorts and Open On Receiver Input
    • Thermal Self-Protection Shutdown at 160°C Junction Temperature
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
    • Hot Swap Capability Eliminates False Transition During Power-Up or Hot Insertion
  • Low Current Reduces Power Requirements
    • 10µA (max) Shutdown Current
    • 1.5mA (typ) Supply Current
    • 3.3V Supply Voltage
  • Available in Industry Standard 8-Pin SO or Space-Saving 8-Pin TDFN-EP (3mm x 3mm) Packages
MAX14841E
40Mbps, +3.3V, RS-485 Half-Duplex Transceivers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

eval board
MAX14840PMB1

MAX14840PMB1 Peripheral Module

Features and Benefits

  • Half-Duplex RS-485 Transceivers
  • 40Mbps Maximum Data Rate
  • Large (170mV) Receiver Hysteresis
  • Symmetrical Fail-Safe Receiver Input
  • Hot-Swap Capability
  • Short-Circuit-Protected Outputs
  • Thermal Self-Protection
  • Extended ESD Protection for RS-485 I/O Pins
  • 6-Pin Pmod-Compatible Connector (Pmod Interface Type 4 UART)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14840PMB1 peripheral module provides the necessary hardware to interface the MAX14840E RS-485 transceiver to any system that utilizes Pmod™-compatible expansion ports configurable for a UART interface. The IC is a +3.3V ESD-protected transceiver intended for half-duplex RS-485 communication up to 40Mbps*. These transceivers are optimized for high speeds over extended cable runs, while maximizing tolerance to noise.
The IC features symmetrical fail-safe and larger receiver hysteresis, providing improved noise rejection and improved recovered signals in high-speed and long-cable applications.
Refer to the MAX14840E IC data sheet for detailed information regarding operation of the IC.

Applications

  • Backplane Buses
  • Fieldbus Networks
  • HVAC Networks
  • Industrial Control Systems
  • Motion Controllers

MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules
MAX14840PMB1
MAX14840PMB1 Peripheral Module

Latest Discussions

Recently Viewed